SR Series

DC-DC Converters

SR Series

  • 3 Pin SIP 3T Switching Regulator
  • Wide Input Range
  • Continuous Short-circuit Protection
  • Pin Compatible with LM78MXX
  • Efficiency up to 97%
  • -40 °C to +85 °C Operating Temperature
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SR SR05S05 2.5 W 6.5 to 34 VDC 5V 0.5A
SR SR05S09 4.5 W 11 to 34 VDC 9V 0.5A
SR SR05S12 6 W 15 to 34 VDC 12V 0.5A
SR SR05S15 7.5 W 18 to 34 VDC 15V 0.5A
SR SR05S1V5 0.75 W 4.75 to 34 VDC 1.5V 0.5A
SR SR05S1V8 0.9 W 4.75 to 34 VDC 1.8V 0.5A
SR SR05S2V5 1.25 W 4.75 to 34 VDC 2.5V 0.5A
SR SR05S3V3 1.65 W 4.75 to 34 VDC 3.3V 0.5A
SR SR05S6V5 3.25 W 8 to 34 VDC 6.5V 0.5A
SR SR05S7V2 3.6 W 9 to 34 VDC 7.2V 0.5A
SR SR10S05 5 W 6.5 to 18 VDC 5V 1A
SR SR10S1V5 1.5 W 4.75 to 18 VDC 1.5V 1A
SR SR10S1V8 1.8 W 4.75 to 18 VDC 1.8V 1A
SR SR10S2V5 2.5 W 4.75 to 18 VDC 2.5V 1A
SR SR10S3V3 3.3 W 4.75 to 18 VDC 3.3V 1A

Specifications


Dimensions

SR: 0.46 x 0.40 x 0.29 in (11.7 x 10.16 x 7.5 mm)

Input Voltage

See datasheet

Efficiency

64-97%

Operating Temperature

SR05: -40 °C to +85 °C SR10: -40 °C to +60 °C

Isolation

Non-isolated

Resources


No resourcess yet.