
AC-DC Power Supplies
PLS600 Series
- 600W Extended range laboratory power supply
- Output voltages from 0 to 30/50/100/200/400VDC
- Bench or 1U rack mount (single or dual) with optional rack kit
- Dynamic rotary controls for voltage and current setting
- Parallel (4 units) or series (2 units) with operation to 600VDC
- Overvoltage, overcurrent & overpower protection
- Self-test & calibration functions
- Embedded 12-bit D/A & A/D converters
- Ethernet, USB2.0 & analog interfaces
- LXI Certified
- SCPI Compliant
- USB, LabVIEW & IVI drivers (see resources tab / ni.com)
- 3 Year warranty
Specifications
Dimensions
10.3 x 8.82 x 1.73 in (262 x 224 x 44 mm)
Input Voltage
90 to 265VAC
Operating Temperature
0°C to +40°C
3D models
No documents yet.