OS Series

High Voltage AC-DC

OS Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
OS OS200P10 2 kW 0 to 200 kV Single Phase Open Stack High Voltage
OS OS250P8 2 kW 0 to 250 kV Single Phase Open Stack High Voltage
OS OS300P6 2 kW 0 to 300 kV Single Phase Open Stack High Voltage
OS OS350P4.5 2 kW 0 to 350 kV Single Phase Open Stack High Voltage
OS OS400P3.5 2 kW 0 to 400 kV Single Phase Open Stack High Voltage
OS OS450P3 2 kW 0 to 450 kV Single Phase Open Stack High Voltage
OS OS200N10 2 kW 0 to 200 kV Single Phase Open Stack High Voltage
OS OS250N8 2 kW 0 to 250 kV Single Phase Open Stack High Voltage
OS OS300N6 2 kW 0 to 300 kV Single Phase Open Stack High Voltage
OS OS350N4.5 2 kW 0 to 350 kV Single Phase Open Stack High Voltage
OS OS400N3.5 2 kW 0 to 400 kV Single Phase Open Stack High Voltage
OS OS450N3 2 kW 0 to 450 kV Single Phase Open Stack High Voltage
OS OS200R10 2 kW 0 to 200 kV Single Phase Open Stack High Voltage
OS OS250R8 2 kW 0 to 250 kV Single Phase Open Stack High Voltage
OS OS300R6 2 kW 0 to 300 kV Single Phase Open Stack High Voltage
OS OS350R4.5 2 kW 0 to 350 kV Single Phase Open Stack High Voltage
OS OS400R3.5 2 kW 0 to 400 kV Single Phase Open Stack High Voltage
OS OS450R3 2 kW 0 to 450 kV Single Phase Open Stack High Voltage

Specifications


Dimensions

See Datasheet

Input Voltage

198-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resourcess yet.