OS Series

2kW regulated high voltage AC-DC power supplies with outputs from 0 - 200kV to 0 - 450kV DC open stack

The OS family of power supplies are sophisticated 2kW, open stack, power supplies with extremely low ripple and noise. They are air insulated fast response units with tight regulation. Designed to meet the growing demands from both users and electric utilities for switching supplies with excellent input power factors that draw low harmonic currents.

OS series models consist of a rack style driver chassis, a high voltage stack assembly, and a remote control unit. The dimensions of the stack vary with the output voltage rating and are given in the specifications. The rack mountable remote control provides all interface functions and is connected to the driver chassis with the cables provided. 

Features

  • Up to 2kW
  • 0-200kV through 0-450kV
  • Single phase AC input
  • Open stack high voltage
  • Low ripple
  • Tight regulation
  • Constant voltage/constant current operation
  • Arc quench & arc count
  • Air insulated
  • 3U 19" rack mount remote control panel
  • 1 year warranty
Image Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
OS200N10.0 2kW 0 to -200kV Single Phase Open Stack High Voltage Datasheet RFQ
OS200P10.0 2kW 0 to 200kV Single Phase Open Stack High Voltage Datasheet RFQ
OS200R10.0 2kW 0 to 200kV Single Phase Open Stack High Voltage Datasheet RFQ
OS250N08.0 2kW 0 to -250kV Single Phase Open Stack High Voltage Datasheet RFQ
OS250P08.0 2kW 0 to 250kV Single Phase Open Stack High Voltage Datasheet RFQ
OS250R08.0 2kW 0 to 250kV Single Phase Open Stack High Voltage Datasheet RFQ
OS300N06.0 2kW 0 to -300kV Single Phase Open Stack High Voltage Datasheet RFQ
OS300P06.0 2kW 0 to 300kV Single Phase Open Stack High Voltage Datasheet RFQ
OS300R06.0 2kW 0 to 300kV Single Phase Open Stack High Voltage Datasheet RFQ
OS350N04.5 2kW 0 to -350kV Single Phase Open Stack High Voltage Datasheet RFQ
OS350P04.5 2kW 0 to 350kV Single Phase Open Stack High Voltage Datasheet RFQ
OS350R04.5 2kW 0 to 350kV Single Phase Open Stack High Voltage Datasheet RFQ
OS400N03.5 2kW 0 to -400kV Single Phase Open Stack High Voltage Datasheet RFQ
OS400P03.5 2kW 0 to 400kV Single Phase Open Stack High Voltage Datasheet RFQ
OS400R03.5 2kW 0 to 400kV Single Phase Open Stack High Voltage Datasheet RFQ
OS450N03.0 2kW 0 to -450kV Single Phase Open Stack High Voltage Datasheet RFQ
OS450P03.0 2kW 0 to 450kV Single Phase Open Stack High Voltage Datasheet RFQ
OS450R03.0 2kW 0 to 450kV Single Phase Open Stack High Voltage Datasheet RFQ
No documents yet.
No resources yet.