High Voltage AC-DC
OQ Series
- 8kW to 40kW
- 0-200kV through 0-500kV
- Open Stack High Voltage Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Arc Quench & Arc Count
- Parallelable to 40kW
- RS232, USB, & Optional Ethernet Control
- 3 Year Warranty
Specifications
Dimensions
See Datasheet
Input Voltage
187-228 VAC, 3 Phase (See Datasheet for more options)
Operating Temperature
-20 to +40 °C
Worldwide Safety Approvals
IEC61010-1:2010
EMC
EN61000-6-4:2007, Class A EN61000-6-2:2005
Approval documents
No documents yet.
3D models
No documents yet.
Resources
No resources yet.