EMI Filters
MTF Series
- Wide Input Voltage Range 10-50 VDC
- Active Surge Protection
- Max Output Power 50 W
- Wide Temperature Range -55 °C to 100 °C
- MILSTD 461E and DEFSTAN 59-411
- MILSTD 1275 and DEFSTAN 61-5
- 3 Year Warranty
Specifications
Dimensions
MTF50: 1.57 x 1.023 x 0.50 in (40.0 x 26.0 x 12.7 mm)
Input Voltage
15.5-40 VDC
Operating Temperature
-40 °C to +85 °C ambient -40 °C to +100 °C case Extended Temperature Range: (option -LT) -55 °C to +85 °C ambient -55 °C to +100 °C case
Approval documents
No documents yet.
Resources
No resources yet.