MQ Series
300W regulated high voltage AC-DC power supplies with outputs from 0 - 1kVDC to 0 - 60kVDC
The MQ Series is a family of sophisticated, medium power, high voltage power supplies that complies with current international safety and EMI directives.
These 300 Watt high voltage supplies feature flexible embedded controls with low ripple and noise, they are air insulated, fast response units, with tight regulation and extremely low arc discharge currents.
Packaged as a space saving module to avoid the expense of front panels and displays, with no compromise in performance and/or operating features. The result is a power supply that offers outstanding value for a wide range of demanding applications.
Features
- 0-1kV through 0-60kV
- Compact module
- RS232, USB, & optional Ethernet control
- Constant voltage/constant current operation
- Arc quench & arc count
- Tight regulation
- Low ripple
- Air insulated
- 1 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
MQ01N300 | 300W | 0 to -1kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ01P300 | 300W | 0 to 1kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ02N150 | 300W | 0 to -2kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ02P150 | 300W | 0 to 2kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ03N100 | 300W | 0 to -3kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ03P100 | 300W | 0 to 3kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ05N60.0 | 300W | 0 to -5kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ05P60.0 | 300W | 0 to 5kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ06N50.0 | 300W | 0 to -6kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ06P50.0 | 300W | 0 to 6kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ08N37.0 | 300W | 0 to -8kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ08P37.0 | 300W | 0 to 8kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ1.5N200 | 300W | 0 to -1.5kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ1.5P200 | 300W | 0 to 1.5kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ10N30.0 | 300W | 0 to -10kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ10P30.0 | 300W | 0 to 10kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ12N25.0 | 300W | 0 to -12kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ12P25.0 | 300W | 0 to 12kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ15N20.0 | 300W | 0 to -15kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ15P20.0 | 300W | 0 to 15kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ20N15.0 | 300W | 0 to -20kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ20P15.0 | 300W | 0 to 20kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ25N12.0 | 300W | 0 to -25kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ25P12.0 | 300W | 0 to 25kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ30N10.0 | 300W | 0 to -30kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ30P10.0 | 300W | 0 to 30kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ40N07.5 | 300W | 0 to -40kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ40P07.5 | 300W | 0 to 40kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ50N06.0 | 300W | 0 to -50kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ50P06.0 | 300W | 0 to 50kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ60N05.0 | 300W | 0 to -60kV | Single Phase | Compact Module | Datasheet | RFQ | |
MQ60P05.0 | 300W | 0 to 60kV | Single Phase | Compact Module | Datasheet | RFQ |