High Voltage AC-DC
MQ Series
- 300 W
- 0-1 kV through 0-60 kV
- Compact Module
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Arc Quench & Arc Count
- Air Insulated
- RS232, USB, & Optional Ethernet Control
- 3 Year Warranty
Specifications
Dimensions
4.75 x 8.00 x 20.50 in (120.7 x 203.2 x 520.7 mm)
Input Voltage
User Selectable 102-132 VAC or 198-264 VAC
Operating Temperature
-20 to +40 °C
Worldwide Safety Approvals
IEC61010-1:2010
EMC
EN61000-6-4:2007, Class A EN61000-6-2:2005
Approval documents
No documents yet.
3D models
No documents yet.
Resources
No resources yet.