High Voltage AC-DC
MK Series
- 75 W
- 0-1 kV through 0-60 kV
- Compact Module
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Air Insulated
- 3 Year Warranty
Specifications
Dimensions
4.75 x 5.19 x 11.00 in (120.6 x 131.7 x 279.4 mm)
Input Voltage
105-125 VAC or 198-253 VAC
Operating Temperature
-20 to +60 °C
Worldwide Safety Approvals
IEC61010-1:2010
EMC
EN61000-6-4:2007, Class A EN61000-6-2:2005
Approval documents
No documents yet.
3D models
No documents yet.
Resources
No resources yet.