MK Series

High Voltage AC-DC

MK Series

  • 75 W
  • 0-1 kV through 0-60 kV
  • Compact Module
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Air Insulated
  • 3 Year Warranty
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
MK MK1P75L 75 W 0 to 1 kV Single Phase Compact Module
MK MK1.5P50L 75 W 0 to 1.5 kV Single Phase Compact Module
MK MK2P37.5L 75 W 0 to 2 kV Single Phase Compact Module
MK MK3P25L 75 W 0 to 3 kV Single Phase Compact Module
MK MK5P15L 75 W 0 to 5 kV Single Phase Compact Module
MK MK10P7.5 75 W 0 to 10 kV Single Phase Compact Module
MK MK15P5 75 W 0 to 15 kV Single Phase Compact Module
MK MK20P3.7 75 W 0 to 20 kV Single Phase Compact Module
MK MK25P3 75 W 0 to 25 kV Single Phase Compact Module
MK MK30P2.5 75 W 0 to 30 kV Single Phase Compact Module
MK MK35P2 75 W 0 to 35 kV Single Phase Compact Module
MK MK40P1.8 75 W 0 to 40 kV Single Phase Compact Module
MK MK50P1.5 75 W 0 to 50 kV Single Phase Compact Module
MK MK60P1.2 75 W 0 to 60 kV Single Phase Compact Module
MK MK1N75L 75 W 0 to 1 kV Single Phase Compact Module
MK MK1.5N50L 75 W 0 to 1.5 kV Single Phase Compact Module
MK MK2N37.5L 75 W 0 to 2 kV Single Phase Compact Module
MK MK3N25L 75 W 0 to 3 kV Single Phase Compact Module
MK MK5N15L 75 W 0 to 5 kV Single Phase Compact Module
MK MK10N7.5 75 W 0 to 10 kV Single Phase Compact Module
MK MK15N5 75 W 0 to 15 kV Single Phase Compact Module
MK MK20N3.7 75 W 0 to 20 kV Single Phase Compact Module
MK MK25N3 75 W 0 to 25 kV Single Phase Compact Module
MK MK30N2.5 75 W 0 to 30 kV Single Phase Compact Module
MK MK35N2 75 W 0 to 35 kV Single Phase Compact Module
MK MK40N1.8 75 W 0 to 40 kV Single Phase Compact Module
MK MK50N1.5 75 W 0 to 50 kV Single Phase Compact Module
MK MK60N1.2 75 W 0 to 60 kV Single Phase Compact Module

Specifications


Dimensions

4.75 x 5.19 x 11.00 in (120.6 x 131.7 x 279.4 mm)

Input Voltage

105-125 VAC or 198-253 VAC

Operating Temperature

-20 to +60 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resourcess yet.