Not Recommended Not recommended for new designs
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
LVD Series

AC-DC Power Supplies

LVD Series

  • Low Voltage Disconnect Module
  • Up To 30 A Maximum Current
  • Deep Discharge Pre-Warning Alarm
  • Din Rail Mounting
  • Automatic Reset
  • 12, 24 & 48 VDC
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LVD LVD12 - - - -
LVD LVD24 - - - -
LVD LVD48 - - - -

Specifications


Dimensions

LVD: 2.75 x 1.97 x 2.17 in (70.0 x 50.0 x 55.0 mm)

Input Voltage

-25% to +30% output voltage

Operating Temperature

0 °C to +50 °C (40 °C ambient plus +10 °C rise inside enclosure)

3D models


No documents yet.

Resources


No resourcess yet.