LQ Series

10kW regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 12kV DC

The 10kW LQ series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership as well as being lighter than competing product & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.

The LQ power supply modules can be paralleled up to a maximum of 50kW output power utilizing one master control module and up to four slave modules.

Designed for electrical design engineers & system integration on engineers in a wide range of industries including ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets that are challenged with limited high voltage integration experience & tight timelines.

Features

  • Output voltages 0-1kVDC to 0-12kVDC
  • Parallelable to 50kW
  • 5U 19" rack mount
  • 0 to 100% programmable voltage & current
  • Local, analog, RS232/USB digital control. Ethernet is optional
  • Output voltage & current regulated
  • Low ripple <0.1% RMS of rated voltage at full load
  • Voltage & current monitor outputs
  • 3 phase 208VAC input standard, 200/380/415/480VAC options
  • Efficiency >85%
  • Air insulated
  • Short circuit, arc & overload protection 
  • -20°C to +40°C operating temperature
  • 1 year warranty
Image Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
LQ01.5N6.7 10kW 0 to -1.5kV Three Phase 5U Datasheet RFQ
LQ01.5P6.7 10kW 0 to 1.5kV Three Phase 5U Datasheet RFQ
LQ01N10.0 10kW 0 to -1kV Three Phase 5U Datasheet RFQ
LQ01P10.0 10kW 0 to 1kV Three Phase 5U Datasheet RFQ
LQ02N5.00 10kW 0 to -2kV Three Phase 5U Datasheet RFQ
LQ02P5.00 10kW 0 to 2kV Three Phase 5U Datasheet RFQ
LQ03N3.40 10kW 0 to -3kV Three Phase 5U Datasheet RFQ
LQ03P3.40 10kW 0 to 3kV Three Phase 5U Datasheet RFQ
LQ05N2.00 10kW 0 to -5kV Three Phase 5U Datasheet RFQ
LQ05P2.00 10kW 0 to 5kV Three Phase 5U Datasheet RFQ
LQ06N1.70 10kW 0 to -6kV Three Phase 5U Datasheet RFQ
LQ06P1.70 10kW 0 to 6kV Three Phase 5U Datasheet RFQ
LQ08N1.30 10kW 0 to -8kV Three Phase 5U Datasheet RFQ
LQ08P1.30 10kW 0 to 8kV Three Phase 5U Datasheet RFQ
LQ10N1.00 10kW 0 to -10kV Three Phase 5U Datasheet RFQ
LQ10P1.00 10kW 0 to 10kV Three Phase 5U Datasheet RFQ
LQ12N0.85 10kW 0 to -12kV Three Phase 5U Datasheet RFQ
LQ12P0.85 10kW 0 to 12kV Three Phase 5U Datasheet RFQ
No documents yet.
No resources yet.