LQ Series

High Voltage AC-DC

LQ Series

  • 10kW to 50kW
  • 0-1kV through 0-12kV
  • 5U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 50kW
  • 3 Year Warranty
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
LQ LQ1P10.0 10 kW 0 to 1 kV Three Phase 5U
LQ LQ1.5P6.7 10 kW 0 to 1.5 kV Three Phase 5U
LQ LQ2P5.0 10 kW 0 to 2 kV Three Phase 5U
LQ LQ3P3.4 10 kW 0 to 3 kV Three Phase 5U
LQ LQ5P2.0 10 kW 0 to 5 kV Three Phase 5U
LQ LQ6P1.7 10 kW 0 to 6 kV Three Phase 5U
LQ LQ8P1.3 10 kW 0 to 8 kV Three Phase 5U
LQ LQ10P1.0 10 kW 0 to 10 kV Three Phase 5U
LQ LQ12P0.85 10 kW 0 to 12 kV Three Phase 5U
LQ LQ1N10.0 10 kW 0 to 1 kV Three Phase 5U
LQ LQ1.5N6.7 10 kW 0 to 1.5 kV Three Phase 5U
LQ LQ2N5.0 10 kW 0 to 2 kV Three Phase 5U
LQ LQ3N3.4 10 kW 0 to 3 kV Three Phase 5U
LQ LQ5N2.0 10 kW 0 to 5 kV Three Phase 5U
LQ LQ6N1.7 10 kW 0 to 6 kV Three Phase 5U
LQ LQ8N1.3 10 kW 0 to 8 kV Three Phase 5U
LQ LQ10N1.0 10 kW 0 to 10 kV Three Phase 5U
LQ LQ12N0.85 10 kW 0 to 12 kV Three Phase 5U
LQ LQ1P20.0 20 kW 0 to 1 kV Three Phase 5U
LQ LQ1.5P13.4 20 kW 0 to 1.5 kV Three Phase 5U
LQ LQ2P10.0 20 kW 0 to 2 kV Three Phase 5U
LQ LQ3P6.8 20 kW 0 to 3 kV Three Phase 5U
LQ LQ5P4.0 20 kW 0 to 5 kV Three Phase 5U
LQ LQ6P3.4 20 kW 0 to 6 kV Three Phase 5U
LQ LQ8P2.6 20 kW 0 to 8 kV Three Phase 5U
LQ LQ10P2.0 20 kW 0 to 10 kV Three Phase 5U
LQ LQ12P1.7 20 kW 0 to 12 kV Three Phase 5U
LQ LQ1N20.0 20 kW 0 to 1 kV Three Phase 5U
LQ LQ1.5N13.4 20 kW 0 to 1.5 kV Three Phase 5U
LQ LQ2N10.0 20 kW 0 to 2 kV Three Phase 5U
LQ LQ3N6.8 20 kW 0 to 3 kV Three Phase 5U
LQ LQ5N4.0 20 kW 0 to 5 kV Three Phase 5U
LQ LQ6N3.4 20 kW 0 to 6 kV Three Phase 5U
LQ LQ8N2.6 20 kW 0 to 8 kV Three Phase 5U
LQ LQ10N2.0 20 kW 0 to 10 kV Three Phase 5U
LQ LQ12N1.7 20 kW 0 to 12 kV Three Phase 5U

Specifications


Dimensions

8.72 x 19.00 x 24.00 in (221.5 x 482.6 x 609.6 mm)

Input Voltage

187-228VAC, 3 Phase (See Datasheet for more options)

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.