No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 57 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
LDU0830S300 | 8W | 7 to 30VDC | 28V | 0.3A | Datasheet | Stock | RFQ | |
LDU0830S350 | 8W | 7 to 30VDC | 28V | 0.35A | Datasheet | Stock | RFQ | |
LDU0830S350-W | 8W | 7 to 30VDC | 28V | 0.35A | Datasheet | Stock | RFQ | |
LDU0830S350-WD | 8W | 7 to 30VDC | 28V | 0.35A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.