KT Series

High Voltage AC-DC

KT Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
KT KT70P29 2 kW 0 to 70 kV Single Phase 4U
KT KT80P25 2 kW 0 to 80 kV Single Phase 4U
KT KT100P20 2 kW 0 to 100 kV Single Phase 4U
KT KT125P12 2 kW 0 to 125 kV Single Phase 4U
KT KT150P10 2 kW 0 to 150 kV Single Phase 4U
KT KT70N29 2 kW 0 to 70 kV Single Phase 4U
KT KT80N25 2 kW 0 to 80 kV Single Phase 4U
KT KT100N20 2 kW 0 to 100 kV Single Phase 4U
KT KT125N12 2 kW 0 to 125 kV Single Phase 4U
KT KT150N10 2 kW 0 to 150 kV Single Phase 4U
KT KT70R29 2 kW 0 to 70 kV Single Phase 4U
KT KT80R25 2 kW 0 to 80 kV Single Phase 4U
KT KT100R20 2 kW 0 to 100 kV Single Phase 4U
KT KT125R12 2 kW 0 to 125 kV Single Phase 4U
KT KT150R10 2 kW 0 to 150 kV Single Phase 4U

Specifications


Dimensions

6.97 x 19.00 x 24.00 in (177.0 x 482.6 x 609.6 mm)

Input Voltage

198-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.