KR Series
3kW regulated high voltage AC-DC power supplies with outputs from 0 - 2kV to 0 - 100kV DC
The 3kW KR series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership as well as being lighter than competing product & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.
Designed for electrical design engineers & system integration on engineers in a wide range of industries including ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets that are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-2kVDC to 0-100kVDC
- 4U 19" rack mount
- 0 to 100% programmable voltage & current
- Local, analog, RS232/USB digital control. Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.05% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Short circuit, arc & overload protection
- Single phase AC input
- Efficiency >85%
- -20°C to +40°C operating temperature
- 1 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
KR002R1.5 | 3kW | 0 to 2kV | Single Phase | 4U | Datasheet | RFQ | |
KR003R1.0 | 3kW | 0 to 3kV | Single Phase | 4U | Datasheet | RFQ | |
KR005R600 | 3kW | 0 to 5kV | Single Phase | 4U | Datasheet | RFQ | |
KR006R500 | 3kW | 0 to 6kV | Single Phase | 4U | Datasheet | RFQ | |
KR008N375 | 3kW | 0 to -8kV | Single Phase | 4U | Datasheet | RFQ | |
KR008P375 | 3kW | 0 to 8kV | Single Phase | 4U | Datasheet | RFQ | |
KR008R375 | 3kW | 0 to 8kV | Single Phase | 4U | Datasheet | RFQ | |
KR010N300 | 3kW | 0 to -10kV | Single Phase | 4U | Datasheet | RFQ | |
KR010P300 | 3kW | 0 to 10kV | Single Phase | 4U | Datasheet | RFQ | |
KR010R300 | 3kW | 0 to 10kV | Single Phase | 4U | Datasheet | RFQ | |
KR012N250 | 3kW | 0 to -12kV | Single Phase | 4U | Datasheet | RFQ | |
KR012P250 | 3kW | 0 to 12kV | Single Phase | 4U | Datasheet | RFQ | |
KR012R250 | 3kW | 0 to 12kV | Single Phase | 4U | Datasheet | RFQ | |
KR015N200 | 3kW | 0 to -15kV | Single Phase | 4U | Datasheet | RFQ | |
KR015P200 | 3kW | 0 to 15kV | Single Phase | 4U | Datasheet | RFQ | |
KR015R200 | 3kW | 0 to 15kV | Single Phase | 4U | Datasheet | RFQ | |
KR020N150 | 3kW | 0 to -20kV | Single Phase | 4U | Datasheet | RFQ | |
KR020P150 | 3kW | 0 to 20kV | Single Phase | 4U | Datasheet | RFQ | |
KR020R150 | 3kW | 0 to 20kV | Single Phase | 4U | Datasheet | RFQ | |
KR025N120 | 3kW | 0 to -25kV | Single Phase | 4U | Datasheet | RFQ | |
KR025P120 | 3kW | 0 to 25kV | Single Phase | 4U | Datasheet | RFQ | |
KR025R120 | 3kW | 0 to 25kV | Single Phase | 4U | Datasheet | RFQ | |
KR030N100 | 3kW | 0 to -30kV | Single Phase | 4U | Datasheet | RFQ | |
KR030P100 | 3kW | 0 to 30kV | Single Phase | 4U | Datasheet | RFQ | |
KR030R100 | 3kW | 0 to 30kV | Single Phase | 4U | Datasheet | RFQ | |
KR040N075 | 3kW | 0 to -40kV | Single Phase | 4U | Datasheet | RFQ | |
KR040P075 | 3kW | 0 to 40kV | Single Phase | 4U | Datasheet | RFQ | |
KR040R075 | 3kW | 0 to 40kV | Single Phase | 4U | Datasheet | RFQ | |
KR050N060 | 3kW | 0 to -50kV | Single Phase | 4U | Datasheet | RFQ | |
KR050P060 | 3kW | 0 to 50kV | Single Phase | 4U | Datasheet | RFQ | |
KR050R060 | 3kW | 0 to 50kV | Single Phase | 4U | Datasheet | RFQ | |
KR060N050 | 3kW | 0 to -60kV | Single Phase | 4U | Datasheet | RFQ | |
KR060P050 | 3kW | 0 to 60kV | Single Phase | 4U | Datasheet | RFQ | |
KR060R050 | 3kW | 0 to 60kV | Single Phase | 4U | Datasheet | RFQ | |
KR070N043 | 3kW | 0 to -70kV | Single Phase | 4U | Datasheet | RFQ | |
KR070P043 | 3kW | 0 to 70kV | Single Phase | 4U | Datasheet | RFQ | |
KR070R043 | 3kW | 0 to 70kV | Single Phase | 4U | Datasheet | RFQ | |
KR080N038 | 3kW | 0 to -80kV | Single Phase | 4U | Datasheet | RFQ | |
KR080P038 | 3kW | 0 to 80kV | Single Phase | 4U | Datasheet | RFQ | |
KR080R038 | 3kW | 0 to 80kV | Single Phase | 4U | Datasheet | RFQ | |
KR100N030 | 3kW | 0 to -100kV | Single Phase | 4U | Datasheet | RFQ | |
KR100P030 | 3kW | 0 to 100kV | Single Phase | 4U | Datasheet | RFQ | |
KR100R030 | 3kW | 0 to 100kV | Single Phase | 4U | Datasheet | RFQ |