KR Series

3kW regulated high voltage AC-DC power supplies with outputs from 0 - 2kV to 0 - 100kV DC

The 3kW KR series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership as well as being lighter than competing product & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.

Designed for electrical design engineers & system integration on engineers in a wide range of industries including ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets that are challenged with limited high voltage integration experience & tight timelines.

Features

  • Output voltages 0-2kVDC to 0-100kVDC
  • 4U 19" rack mount
  • 0 to 100% programmable voltage & current
  • Local, analog, RS232/USB digital control. Ethernet is optional
  • Output voltage & current regulated
  • Low ripple <0.05% RMS of rated voltage at full load
  • Voltage & current monitor outputs
  • Short circuit, arc & overload protection
  • Single phase AC input
  • Efficiency >85%
  • -20°C to +40°C operating temperature
  • 1 year warranty
Image Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
KR002R1.5 3kW 0 to 2kV Single Phase 4U Datasheet RFQ
KR003R1.0 3kW 0 to 3kV Single Phase 4U Datasheet RFQ
KR005R600 3kW 0 to 5kV Single Phase 4U Datasheet RFQ
KR006R500 3kW 0 to 6kV Single Phase 4U Datasheet RFQ
KR008N375 3kW 0 to -8kV Single Phase 4U Datasheet RFQ
KR008P375 3kW 0 to 8kV Single Phase 4U Datasheet RFQ
KR008R375 3kW 0 to 8kV Single Phase 4U Datasheet RFQ
KR010N300 3kW 0 to -10kV Single Phase 4U Datasheet RFQ
KR010P300 3kW 0 to 10kV Single Phase 4U Datasheet RFQ
KR010R300 3kW 0 to 10kV Single Phase 4U Datasheet RFQ
KR012N250 3kW 0 to -12kV Single Phase 4U Datasheet RFQ
KR012P250 3kW 0 to 12kV Single Phase 4U Datasheet RFQ
KR012R250 3kW 0 to 12kV Single Phase 4U Datasheet RFQ
KR015N200 3kW 0 to -15kV Single Phase 4U Datasheet RFQ
KR015P200 3kW 0 to 15kV Single Phase 4U Datasheet RFQ
KR015R200 3kW 0 to 15kV Single Phase 4U Datasheet RFQ
KR020N150 3kW 0 to -20kV Single Phase 4U Datasheet RFQ
KR020P150 3kW 0 to 20kV Single Phase 4U Datasheet RFQ
KR020R150 3kW 0 to 20kV Single Phase 4U Datasheet RFQ
KR025N120 3kW 0 to -25kV Single Phase 4U Datasheet RFQ
KR025P120 3kW 0 to 25kV Single Phase 4U Datasheet RFQ
KR025R120 3kW 0 to 25kV Single Phase 4U Datasheet RFQ
KR030N100 3kW 0 to -30kV Single Phase 4U Datasheet RFQ
KR030P100 3kW 0 to 30kV Single Phase 4U Datasheet RFQ
KR030R100 3kW 0 to 30kV Single Phase 4U Datasheet RFQ
KR040N075 3kW 0 to -40kV Single Phase 4U Datasheet RFQ
KR040P075 3kW 0 to 40kV Single Phase 4U Datasheet RFQ
KR040R075 3kW 0 to 40kV Single Phase 4U Datasheet RFQ
KR050N060 3kW 0 to -50kV Single Phase 4U Datasheet RFQ
KR050P060 3kW 0 to 50kV Single Phase 4U Datasheet RFQ
KR050R060 3kW 0 to 50kV Single Phase 4U Datasheet RFQ
KR060N050 3kW 0 to -60kV Single Phase 4U Datasheet RFQ
KR060P050 3kW 0 to 60kV Single Phase 4U Datasheet RFQ
KR060R050 3kW 0 to 60kV Single Phase 4U Datasheet RFQ
KR070N043 3kW 0 to -70kV Single Phase 4U Datasheet RFQ
KR070P043 3kW 0 to 70kV Single Phase 4U Datasheet RFQ
KR070R043 3kW 0 to 70kV Single Phase 4U Datasheet RFQ
KR080N038 3kW 0 to -80kV Single Phase 4U Datasheet RFQ
KR080P038 3kW 0 to 80kV Single Phase 4U Datasheet RFQ
KR080R038 3kW 0 to 80kV Single Phase 4U Datasheet RFQ
KR100N030 3kW 0 to -100kV Single Phase 4U Datasheet RFQ
KR100P030 3kW 0 to 100kV Single Phase 4U Datasheet RFQ
KR100R030 3kW 0 to 100kV Single Phase 4U Datasheet RFQ
No resources yet.