ITB Series
±10% input, 1W, semi-regulated, single output DC-DC converters in a SIP7 PCB mount package
The ITB series is housed in a SIP7 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering singles outputs of 5, 12 & 15VDC.
The 1W ITB provides 1.5kVDC isolation between input and output, short circuit protection is standard. The operating temperature range is from -40°C to +105°C with derating from +95°C.
Features
- Semi-regulated single output
- ±10% input range
- Single outputs 5.0 to 15VDC
- SIP7 package
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- -40°C to +105°C operation
- Full load to 95°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ITB0505S | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ITB0512S | 1W | 4.5 to 5.5VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
ITB0515S | 1W | 4.5 to 5.5VDC | 15V | 0.0667A | Datasheet | Stock | RFQ | |
ITB1205S | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ITB1212S | 1W | 10.8 to 13.2VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
ITB1215S | 1W | 10.8 to 13.2VDC | 15V | 0.0667A | Datasheet | Stock | RFQ | |
ITB2405S | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ITB2412S | 1W | 21.6 to 26.4VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
ITB2415S | 1W | 21.6 to 26.4VDC | 15V | 0.0667A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.