ITB Series

±10% input, 1W, semi-regulated, single output DC-DC converters in a SIP7 PCB mount package

The ITB series is housed in a SIP7 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering singles outputs of 5, 12 & 15VDC.

The 1W ITB provides 1.5kVDC isolation between input and output, short circuit protection is standard. The operating temperature range is from -40°C to +105°C with derating from +95°C.

 

Features

  • Semi-regulated single output
  • ±10% input range
  • Single outputs 5.0 to 15VDC
  • SIP7 package
  • 1.5kVDC isolation
  • Class B conducted & radiated emissions
  • -40°C to +105°C operation
  • Full load to 95°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITB0505S 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
ITB0512S 1W 4.5 to 5.5VDC 12V 0.083A Datasheet Stock RFQ
ITB0515S 1W 4.5 to 5.5VDC 15V 0.0667A Datasheet Stock RFQ
ITB1205S 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
ITB1212S 1W 10.8 to 13.2VDC 12V 0.083A Datasheet Stock RFQ
ITB1215S 1W 10.8 to 13.2VDC 15V 0.0667A Datasheet Stock RFQ
ITB2405S 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
ITB2412S 1W 21.6 to 26.4VDC 12V 0.083A Datasheet Stock RFQ
ITB2415S 1W 21.6 to 26.4VDC 15V 0.0667A Datasheet Stock RFQ
No resources yet.