No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
ISK Series
Single output 0.25W SMD DC-DC converters
The ISK continues in production for customers with it designed in, however for new projects the 1W IES01 series may be a suitable alternative, depending on the application
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 12VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full power to +100°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISK0503A | 0.25W | 4.5 to 5.5VDC | 3.3V | 0.076A | Datasheet | Stock | RFQ | |
ISK0505A | 0.25W | 4.5 to 5.5VDC | 5V | 0.05A | Datasheet | Stock | RFQ | |
ISK1205A | 0.25W | 10.8 to 13.2VDC | 5V | 0.05A | Datasheet | Stock | RFQ | |
ISK1212A | 0.25W | 10.8 to 13.2VDC | 12V | 0.021A | Datasheet | Stock | RFQ | |
ISK2405A | 0.25W | 21.6 to 26.4VDC | 5V | 0.05A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.