No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

ISE Series

Single output 1W SMD DC-DC converters

The ISE continues in production for customers with it designed in, however for new projects the IES01 series is the latest version, constructed around an integrated controller with improved low load and operating efficiency over previous generations, and include continuous short circuit protection with auto recovery.

Features

  • Unregulated single output
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • SMD8 package
  • Industry standard pinout
  • 1.5kVDC isolation, 3.0kVDC option
  • -40°C to +105°C operating temperature 
  • Full load to +100°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ISE0303A 1W 2.97 to 3.63VDC 3.3V 0.303A Datasheet Stock RFQ
ISE0305A 1W 2.97 to 3.63VDC 5V 0.2A Datasheet Stock RFQ
ISE0312A 1W 2.97 to 3.63VDC 12V 0.084A Datasheet Stock RFQ
ISE0315A 1W 2.97 to 3.63VDC 15V 0.067A Datasheet Stock RFQ
ISE0324A 1W 2.97 to 3.63VDC 24V 0.042A Datasheet Stock RFQ
ISE0503A 1W 4.5 to 5.5VDC 3.3V 0.303A Datasheet Stock RFQ
ISE0505A 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
ISE0512A 1W 4.5 to 5.5VDC 12V 0.084A Datasheet Stock RFQ
ISE0515A 1W 4.5 to 5.5VDC 15V 0.067A Datasheet Stock RFQ
ISE0524A 1W 4.5 to 5.5VDC 24V 0.042A Datasheet Stock RFQ
ISE1203A 1W 10.8 to 13.2VDC 3.3V 0.303A Datasheet Stock RFQ
ISE1205A 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
ISE1209A 1W 10.8 to 13.2VDC 9V 0.111A Datasheet Stock RFQ
ISE1212A 1W 10.8 to 13.2VDC 12V 0.084A Datasheet Stock RFQ
ISE1215A 1W 10.8 to 13.2VDC 15V 0.067A Datasheet Stock RFQ
ISE1505A 1W 13.5 to 16.5VDC 5V 0.2A Datasheet Stock RFQ
ISE1515A 1W 13.5 to 16.5VDC 15V 0.067A Datasheet Stock RFQ
ISE2405A 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
ISE2409A 1W 21.6 to 26.4VDC 9V 0.111A Datasheet Stock RFQ
ISE2412A 1W 21.6 to 26.4VDC 12V 0.084A Datasheet Stock RFQ
ISE2415A 1W 21.6 to 26.4VDC 15V 0.067A Datasheet Stock RFQ
ISE2424A 1W 21.6 to 26.4VDC 24V 0.042A Datasheet Stock RFQ
ISE2403A 1W 21.6 to 26.4VDC 3.3V 0.303A Datasheet Stock RFQ
No resources yet.