No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
ISE Series
Single output 1W SMD DC-DC converters
The ISE continues in production for customers with it designed in, however for new projects the IES01 series is the latest version, constructed around an integrated controller with improved low load and operating efficiency over previous generations, and include continuous short circuit protection with auto recovery.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full load to +100°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISE0303A | 1W | 2.97 to 3.63VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ | |
ISE0305A | 1W | 2.97 to 3.63VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISE0312A | 1W | 2.97 to 3.63VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
ISE0315A | 1W | 2.97 to 3.63VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISE0324A | 1W | 2.97 to 3.63VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
ISE0503A | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ | |
ISE0505A | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISE0512A | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
ISE0515A | 1W | 4.5 to 5.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISE0524A | 1W | 4.5 to 5.5VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
ISE1203A | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ | |
ISE1205A | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISE1209A | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
ISE1212A | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
ISE1215A | 1W | 10.8 to 13.2VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISE1505A | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISE1515A | 1W | 13.5 to 16.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISE2405A | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISE2409A | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
ISE2412A | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
ISE2415A | 1W | 21.6 to 26.4VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISE2424A | 1W | 21.6 to 26.4VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
ISE2403A | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.