GX Series

High Voltage AC-DC

GX Series

  • 25kW to 200kW
  • 0-1kV through 0-100kV
  • 11U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • RS232, USB, & Optional Ethernet Control
  • Parallelable to 200kW
  • 3 Year Warranty
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
GX GX1P25.0 25 kW 0 to 1 kV Three Phase 11U
GX GX1.5P16.5 25 kW 0 to 1.5 kV Three Phase 11U
GX GX2P12.5 25 kW 0 to 2 kV Three Phase 11U
GX GX3P8.35 25 kW 0 to 3 kV Three Phase 11U
GX GX5P5.0 25 kW 0 to 5 kV Three Phase 11U
GX GX6P4.15 25 kW 0 to 6 kV Three Phase 11U
GX GX8P3.15 25 kW 0 to 8 kV Three Phase 11U
GX GX10P2.5 25 kW 0 to 10 kV Three Phase 11U
GX GX12P2.10 25 kW 0 to 12 kV Three Phase 11U
GX GX15P1.65 25 kW 0 to 15 kV Three Phase 11U
GX GX20P1.25 25 kW 0 to 20 kV Three Phase 11U
GX GX25P1.0 25 kW 0 to 25 kV Three Phase 11U
GX GX30P835 25 kW 0 to 30 kV Three Phase 11U
GX GX40P625 25 kW 0 to 40 kV Three Phase 11U
GX GX50P500 25 kW 0 to 50 kV Three Phase 11U
GX GX60P415 25 kW 0 to 60 kV Three Phase 11U
GX GX70P360 25 kW 0 to 70 kV Three Phase 11U
GX GX80P315 25 kW 0 to 80 kV Three Phase 11U
GX GX100P250 25 kW 0 to 100 kV Three Phase 11U
GX GX1N25.0 25 kW 0 to 1 kV Three Phase 11U
GX GX1.5N16.5 25 kW 0 to 1.5 kV Three Phase 11U
GX GX2N12.5 25 kW 0 to 2 kV Three Phase 11U
GX GX3N8.35 25 kW 0 to 3 kV Three Phase 11U
GX GX5N5.0 25 kW 0 to 5 kV Three Phase 11U
GX GX6N4.15 25 kW 0 to 6 kV Three Phase 11U
GX GX8N3.15 25 kW 0 to 8 kV Three Phase 11U
GX GX10N2.5 25 kW 0 to 10 kV Three Phase 11U
GX GX12N2.10 25 kW 0 to 12 kV Three Phase 11U
GX GX15N1.65 25 kW 0 to 15 kV Three Phase 11U
GX GX20N1.25 25 kW 0 to 20 kV Three Phase 11U
GX GX25N1.0 25 kW 0 to 25 kV Three Phase 11U
GX GX30N835 25 kW 0 to 30 kV Three Phase 11U
GX GX40N625 25 kW 0 to 40 kV Three Phase 11U
GX GX50N500 25 kW 0 to 50 kV Three Phase 11U
GX GX60N415 25 kW 0 to 60 kV Three Phase 11U
GX GX70N360 25 kW 0 to 70 kV Three Phase 11U
GX GX80N315 25 kW 0 to 80 kV Three Phase 11U
GX GX100N250 25 kW 0 to 100 kV Three Phase 11U
GX GX1R25.0 25 kW 0 to 1 kV Three Phase 11U
GX GX1.5R16.5 25 kW 0 to 1.5 kV Three Phase 11U
GX GX2R12.5 25 kW 0 to 2 kV Three Phase 11U
GX GX3R8.35 25 kW 0 to 3 kV Three Phase 11U
GX GX5R5.0 25 kW 0 to 5 kV Three Phase 11U
GX GX6R4.15 25 kW 0 to 6 kV Three Phase 11U
GX GX8R3.15 25 kW 0 to 8 kV Three Phase 11U
GX GX10R2.5 25 kW 0 to 10 kV Three Phase 11U
GX GX12R2.10 25 kW 0 to 12 kV Three Phase 11U
GX GX15R1.65 25 kW 0 to 15 kV Three Phase 11U
GX GX20R1.25 25 kW 0 to 20 kV Three Phase 11U
GX GX25R1.0 25 kW 0 to 25 kV Three Phase 11U
GX GX30R835 25 kW 0 to 30 kV Three Phase 11U
GX GX40R625 25 kW 0 to 40 kV Three Phase 11U
GX GX50R500 25 kW 0 to 50 kV Three Phase 11U
GX GX60R415 25 kW 0 to 60 kV Three Phase 11U
GX GX70R360 25 kW 0 to 70 kV Three Phase 11U
GX GX80R315 25 kW 0 to 80 kV Three Phase 11U
GX GX100R250 25 kW 0 to 100 kV Three Phase 11U

Specifications


Dimensions

19.19 x 19.00 x 24.00 in (487.4 x 482.6 x 609.6 mm)

Input Voltage

430-530 VAC, 3 Phase (See Datasheet for more options)

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.