GCS250 Series

220/250W fan cooled 180W convection cooled open frame AC-DC power supplies with medical & ITE approvals

The GCS250 series has been designed to minimise the no load power consumption and maximise efficiency in order to facilitate equipment design to the latest environmental legislation.

Approved for Class I and Class II applications, this range of single output AC-DC power supplies are packaged in an industry standard 5.0" x 3.0" x 1.42" package and achieves EN55011/32 Level B emissions compliance whilst maintaining very low earth leakage currents, making them suitable for a wide range of 1U and other industrial electronics, ITE and medical applications.

 

Features

  • 250W fan cooled 180W convection cooled
  • 5" x 3" footprint, 1.42" profile
  • Regulated single outputs 12V to 56VDC
  • Input range 85 to 264VAC
  • Medical & ITE safety approvals (Class I & II)
  • Remote On/Off
  • Class B emissions
  • -40°C to +70°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
GCS250PS12 250W Single Phase 12V 18.8A Datasheet Stock RFQ
GCS250PS15 250W Single Phase 15V 15A Datasheet Stock RFQ
GCS250PS24 250W Single Phase 24V 10.4A Datasheet Stock RFQ
GCS250PS28 250W Single Phase 28V 8.9A Datasheet Stock RFQ
GCS250PS48 250W Single Phase 48V 5.2A Datasheet Stock RFQ
GCS250PS56 250W Single Phase 56V 4.5A Datasheet Stock RFQ
GCS250PS12-C 250W Single Phase 12V 18.8A Datasheet Stock RFQ
GCS250PS15-C 250W Single Phase 15V 15A Datasheet Stock RFQ
GCS250PS24-C 250W Single Phase 24V 10.4A Datasheet Stock RFQ
GCS250PS28-C 250W Single Phase 28V 8.9A Datasheet Stock RFQ
GCS250PS48-C 250W Single Phase 48V 5.2A Datasheet Stock RFQ
GCS250PS56-C 250W Single Phase 56V 4.5A Datasheet Stock RFQ
GCS250PS12-TF 250W Single Phase 12V 18.8A Datasheet Stock RFQ
GCS250PS15-TF 250W Single Phase 15V 15A Datasheet Stock RFQ
GCS250PS24-TF 250W Single Phase 24V 10.4A Datasheet Stock RFQ
GCS250PS28-TF 250W Single Phase 28V 8.9A Datasheet Stock RFQ
GCS250PS48-TF 250W Single Phase 48V 5.2A Datasheet Stock RFQ
GCS250PS56-TF 250W Single Phase 56V 4.5A Datasheet Stock RFQ
GCS250PS12-EF 250W Single Phase 12V 18.8A Datasheet Stock RFQ
GCS250PS15-EF 250W Single Phase 15V 15A Datasheet Stock RFQ
GCS250PS24-EF 250W Single Phase 24V 10.4A Datasheet Stock RFQ
GCS250PS28-EF 250W Single Phase 28V 8.9A Datasheet Stock RFQ
GCS250PS48-EF 250W Single Phase 48V 5.2A Datasheet Stock RFQ
GCS250PS56-EF 250W Single Phase 56V 4.5A Datasheet Stock RFQ
No resources yet.