G Series

High Voltage DC-DC

G Series

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • General Purpose, Cost Effective
  • Low Turn On Voltage: <0.7VDC
  • 100V to 6kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>2.29 Million Hours
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
G G01CT 1.5 W 3 to 50 V 0.7 to 12 VDC Proportional
G G01 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional
G G02CTAB 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional
G G03CTAB 1.5 W 9 to 150 V 0.7 to 12 VDC Proportional
G G02 1.5 W 12 to 200 V 0.7 to 12 VDC Proportional
G G04CTR 1.5 W 12 to 200 V 0.7 to 12 VDC Proportional
G G03 1.5 W 18 to 300 V 0.7 to 12 VDC Proportional
G G04 1.5 W 23 to 400 V 0.7 to 12 VDC Proportional
G G05 1.5 W 29 to 500 V 0.7 to 12 VDC Proportional
G G06 1.5 W 35 to 600 V 0.7 to 12 VDC Proportional
G G12CTR 1.5 W 35 to 600 V 0.7 to 12 VDC Proportional
G G10 1.5 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
G G12 1.5 W 0.07 to 1.2 kV 0.7 to 12 VDC Proportional
G G25CT 1.5 W 0.073 to 1.25 kV 0.7 to 12 VDC Proportional
G GPMT 0.4 W 0.073 to 1.25 kV 0.7 to 12 VDC Proportional
G G15 1.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
G G30CT 1.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
G G20 1.5 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
G G25 1.5 W 0.146 to 2.5 kV 0.7 to 12 VDC Proportional
G G50CT 1.5 W 0.146 to 2.5 kV 0.7 to 12 VDC Proportional
G G30 1.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
G G60CT 1.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
G G40 1.5 W 0.233 to 4 kV 0.7 to 12 VDC Proportional
G G50 1.5 W 0.292 to 5 kV 0.7 to 12 VDC Proportional
G G60 1.5 W 0.35 to 6 kV 0.7 to 12 VDC Proportional
G G12AB 1.5 W 0.07 to 1.2 kV 0.7 to 12 VDC Proportional
G G15AB 1.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
G G25AB 1.5 W 0.146 to 2.5 kV 0.7 to 12 VDC Proportional
G G30AB 1.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
G G40RAB 1.5 W 0.233 to 4 kV 0.7 to 12 VDC Proportional
G G50AB 1.5 W 0.292 to 5 kV 0.7 to 12 VDC Proportional
G G60CTAB 1.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
G G60RAB 1.5 W 0.35 to 6 kV 0.7 to 12 VDC Proportional
G GPMTN 0.4 W 0.073 to 1.25 kV 0.7 to 12 VDC Proportional

Specifications


Dimensions

G01-G60 (100V-6kV): 1.5 x 1.5 x 0.63 in (38.1 x 38.1 x 16.0 mm)

Input Voltage

0 to 12 VDC

Operating Temperature

-10 °C to +60 °C - CASE

Isolation

Input to Output Galvanic Isolation < ±3.5kV BIAS

Worldwide Safety Approvals

IEC62368

European Safety Approvals

EN62368

US Safety Approvals

UL62368