High Voltage AC-DC
FR Series
- 300 W
- 0-1 kV through 0-60 kV
- 1U Rack Mount
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Arc Quench & Arc Count
- Air Insulated
- RS232, USB, & Optional Ethernet Control
- 3 Year Warranty
Specifications
Dimensions
1.72 x 19.00 x 20.00 in (43.6 x 482.6 x 508.0 mm)
Input Voltage
User Selectable 102-132 VAC or 198-264 VAC
Operating Temperature
-20 to +40 °C
Worldwide Safety Approvals
IEC61010-1:2010
EMC
EN61000-6-4:2007, Class A EN61000-6-2:2005
Approval documents
No documents yet.
Resources
No resources yet.