FR Series
300W regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 60kV DC
The 300W FR series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise. Air insulation reduces weight and facilitates a lower cost of ownership.
A variety of output control options, input voltages and low output discharge currents, makes integrating this power supply into a new system or tool simple.
Designed for electrical design engineers & system integration engineers in a wide range of industries including ion implant, electron-beam welding & electron-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-1kVDC to 0-60kVDC
- 1U 19" rack mount
- RS232/USB control & monitor standard, Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.02% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Single phase AC input
- Efficiency >85%
- Air Insulated
- Short circuit, arc & overload protection
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Operating temperature: -20°C to +40°C
- 1 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
FR01N300 | 300W | 0 to -1kV | Single Phase | 1U | Datasheet | RFQ | |
FR01P300 | 300W | 0 to 1kV | Single Phase | 1U | Datasheet | RFQ | |
FR01R300 | 300W | 0 to 1kV | Single Phase | 1U | Datasheet | RFQ | |
FR02N150 | 300W | 0 to -2kV | Single Phase | 1U | Datasheet | RFQ | |
FR02P150 | 300W | 0 to 2kV | Single Phase | 1U | Datasheet | RFQ | |
FR02R150 | 300W | 0 to 2kV | Single Phase | 1U | Datasheet | RFQ | |
FR03N100 | 300W | 0 to -3kV | Single Phase | 1U | Datasheet | RFQ | |
FR03P100 | 300W | 0 to 3kV | Single Phase | 1U | Datasheet | RFQ | |
FR03R100 | 300W | 0 to 3kV | Single Phase | 1U | Datasheet | RFQ | |
FR05N60.0 | 300W | 0 to -5kV | Single Phase | 1U | Datasheet | RFQ | |
FR05P60.0 | 300W | 0 to 5kV | Single Phase | 1U | Datasheet | RFQ | |
FR05R60.0 | 300W | 0 to 5kV | Single Phase | 1U | Datasheet | RFQ | |
FR06N50.0 | 300W | 0 to -6kV | Single Phase | 1U | Datasheet | RFQ | |
FR06P50.0 | 300W | 0 to 6kV | Single Phase | 1U | Datasheet | RFQ | |
FR06R50.0 | 300W | 0 to 6kV | Single Phase | 1U | Datasheet | RFQ | |
FR08N37.0 | 300W | 0 to -8kV | Single Phase | 1U | Datasheet | RFQ | |
FR08P37.0 | 300W | 0 to 8kV | Single Phase | 1U | Datasheet | RFQ | |
FR08R37.0 | 300W | 0 to 8kV | Single Phase | 1U | Datasheet | RFQ | |
FR1.5N200 | 300W | 0 to -1.5kV | Single Phase | 1U | Datasheet | RFQ | |
FR1.5P200 | 300W | 0 to 1.5kV | Single Phase | 1U | Datasheet | RFQ | |
FR1.5R200 | 300W | 0 to 1.5kV | Single Phase | 1U | Datasheet | RFQ | |
FR10N30.0 | 300W | 0 to -10kV | Single Phase | 1U | Datasheet | RFQ | |
FR10P30.0 | 300W | 0 to 10kV | Single Phase | 1U | Datasheet | RFQ | |
FR10R30.0 | 300W | 0 to 10kV | Single Phase | 1U | Datasheet | RFQ | |
FR12N25.0 | 300W | 0 to -12kV | Single Phase | 1U | Datasheet | RFQ | |
FR12P25.0 | 300W | 0 to 12kV | Single Phase | 1U | Datasheet | RFQ | |
FR12R25.0 | 300W | 0 to 12kV | Single Phase | 1U | Datasheet | RFQ | |
FR15N20.0 | 300W | 0 to -15kV | Single Phase | 1U | Datasheet | RFQ | |
FR15P20.0 | 300W | 0 to 15kV | Single Phase | 1U | Datasheet | RFQ | |
FR15R20.0 | 300W | 0 to 15kV | Single Phase | 1U | Datasheet | RFQ | |
FR20N15.0 | 300W | 0 to -20kV | Single Phase | 1U | Datasheet | RFQ | |
FR20P15.0 | 300W | 0 to 20kV | Single Phase | 1U | Datasheet | RFQ | |
FR20R15.0 | 300W | 0 to 20kV | Single Phase | 1U | Datasheet | RFQ | |
FR25N12.0 | 300W | 0 to -25kV | Single Phase | 1U | Datasheet | RFQ | |
FR25P12.0 | 300W | 0 to 25kV | Single Phase | 1U | Datasheet | RFQ | |
FR25R12.0 | 300W | 0 to 25kV | Single Phase | 1U | Datasheet | RFQ | |
FR30N10.0 | 300W | 0 to -30kV | Single Phase | 1U | Datasheet | RFQ | |
FR30P10.0 | 300W | 0 to 30kV | Single Phase | 1U | Datasheet | RFQ | |
FR30R10.0 | 300W | 0 to 30kV | Single Phase | 1U | Datasheet | RFQ | |
FR40N07.5 | 300W | 0 to -40kV | Single Phase | 1U | Datasheet | RFQ | |
FR40P07.5 | 300W | 0 to 40kV | Single Phase | 1U | Datasheet | RFQ | |
FR40R07.5 | 300W | 0 to 40kV | Single Phase | 1U | Datasheet | RFQ | |
FR50N06.0 | 300W | 0 to -50kV | Single Phase | 1U | Datasheet | RFQ | |
FR50P06.0 | 300W | 0 to 50kV | Single Phase | 1U | Datasheet | RFQ | |
FR50R06.0 | 300W | 0 to 50kV | Single Phase | 1U | Datasheet | RFQ | |
FR60N05.0 | 300W | 0 to -60kV | Single Phase | 1U | Datasheet | RFQ | |
FR60P05.0 | 300W | 0 to 60kV | Single Phase | 1U | Datasheet | RFQ | |
FR60R05.0 | 300W | 0 to 60kV | Single Phase | 1U | Datasheet | RFQ |