FR Series

High Voltage AC-DC

FR Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
FR FR1P300 300 W 0 to 1 kV Single Phase 1U
FR FR1.5P200 300 W 0 to 1.5 kV Single Phase 1U
FR FR2P150 300 W 0 to 2 kV Single Phase 1U
FR FR3P100 300 W 0 to 3 kV Single Phase 1U
FR FR5P60 300 W 0 to 5 kV Single Phase 1U
FR FR6P50 300 W 0 to 6 kV Single Phase 1U
FR FR8P37 300 W 0 to 8 kV Single Phase 1U
FR FR10P30 300 W 0 to 10 kV Single Phase 1U
FR FR12P25 300 W 0 to 12 kV Single Phase 1U
FR FR15P20 300 W 0 to 15 kV Single Phase 1U
FR FR20P15 300 W 0 to 20 kV Single Phase 1U
FR FR25P12 300 W 0 to 25 kV Single Phase 1U
FR FR30P10 300 W 0 to 30 kV Single Phase 1U
FR FR40P7.5 300 W 0 to 40 kV Single Phase 1U
FR FR50P6 300 W 0 to 50 kV Single Phase 1U
FR FR60P5 300 W 0 to 60 kV Single Phase 1U
FR FR1N300 300 W 0 to 1 kV Single Phase 1U
FR FR1.5N200 300 W 0 to 1.5 kV Single Phase 1U
FR FR2N150 300 W 0 to 2 kV Single Phase 1U
FR FR3N100 300 W 0 to 3 kV Single Phase 1U
FR FR5N60 300 W 0 to 5 kV Single Phase 1U
FR FR6N50 300 W 0 to 6 kV Single Phase 1U
FR FR8N37 300 W 0 to 8 kV Single Phase 1U
FR FR10N30 300 W 0 to 10 kV Single Phase 1U
FR FR12N25 300 W 0 to 12 kV Single Phase 1U
FR FR15N20 300 W 0 to 15 kV Single Phase 1U
FR FR20N15 300 W 0 to 20 kV Single Phase 1U
FR FR25N12 300 W 0 to 25 kV Single Phase 1U
FR FR30N10 300 W 0 to 30 kV Single Phase 1U
FR FR40N7.5 300 W 0 to 40 kV Single Phase 1U
FR FR50N6 300 W 0 to 50 kV Single Phase 1U
FR FR60N5 300 W 0 to 60 kV Single Phase 1U
FR FR1R300 300 W 0 to 1 kV Single Phase 1U
FR FR1.5R200 300 W 0 to 1.5 kV Single Phase 1U
FR FR2R150 300 W 0 to 2 kV Single Phase 1U
FR FR3R100 300 W 0 to 3 kV Single Phase 1U
FR FR5R60 300 W 0 to 5 kV Single Phase 1U
FR FR6R50 300 W 0 to 6 kV Single Phase 1U
FR FR8R37 300 W 0 to 8 kV Single Phase 1U
FR FR10R30 300 W 0 to 10 kV Single Phase 1U
FR FR12R25 300 W 0 to 12 kV Single Phase 1U
FR FR15R20 300 W 0 to 15 kV Single Phase 1U
FR FR20R15 300 W 0 to 20 kV Single Phase 1U
FR FR25R12 300 W 0 to 25 kV Single Phase 1U
FR FR30R10 300 W 0 to 30 kV Single Phase 1U
FR FR40R7.5 300 W 0 to 40 kV Single Phase 1U
FR FR50R6 300 W 0 to 50 kV Single Phase 1U
FR FR60R5 300 W 0 to 60 kV Single Phase 1U

Specifications


Dimensions

1.72 x 19.00 x 20.00 in (43.6 x 482.6 x 508.0 mm)

Input Voltage

User Selectable 102-132 VAC or 198-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.