High Voltage AC-DC
FL Series
- 1500W
- 0-750V through 0-1500V
- 1U Rack Mount
- Floating Output with 1500V Isolation
- Low Ripple
- Constant Voltage/Constant Current Operation
- Field Strappable Parallel Operation
- Universal Input
- RS232, RS485, USB, & Optional Ethernet Control
- 3 Year Warranty
Specifications
Dimensions
1.72 x 19.00 x 20.00 in (43.6 x 482.6 x 508.0 mm)
Input Voltage
90-264 VAC
Operating Temperature
-20 to +40 °C
Worldwide Safety Approvals
IEC61010-1:2010
EMC
EN61000-6-4:2007, Class A EN61000-6-2:2005
Approval documents
No documents yet.
Resources
No resources yet.