FL Series

High Voltage AC-DC

FL Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
FL FL0750F2.0 1.5 kW 0 to 750 V Single Phase 1U
FL FL1000F1.5 1.5 kW 0 to 1 kV Single Phase 1U
FL FL1250F1.2 1.5 kW 0 to 1.25 kV Single Phase 1U
FL FL1500F1.0 1.5 kW 0 to 1.5 kV Single Phase 1U

Specifications


Dimensions

1.72 x 19.00 x 20.00 in (43.6 x 482.6 x 508.0 mm)

Input Voltage

90-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

Resources


No resources yet.