FJ Series

High Voltage AC-DC

FJ Series

  • 120 W
  • 0-1 kV through 0-60 kV
  • 1U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • RS232, USB, & Optional Ethernet Control 
  • 3 Year Warranty
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
FJ FJ1P120 120 W 0 to 1 kV Single Phase 1U
FJ FJ1.5P80 120 W 0 to 1.5 kV Single Phase 1U
FJ FJ2P60 120 W 0 to 2 kV Single Phase 1U
FJ FJ3P40 120 W 0 to 3 kV Single Phase 1U
FJ FJ5P24 120 W 0 to 5 kV Single Phase 1U
FJ FJ6P20 120 W 0 to 6 kV Single Phase 1U
FJ FJ8P15 120 W 0 to 8 kV Single Phase 1U
FJ FJ10P12 120 W 0 to 10 kV Single Phase 1U
FJ FJ12P10 120 W 0 to 12 kV Single Phase 1U
FJ FJ15P8 120 W 0 to 15 kV Single Phase 1U
FJ FJ20P6 120 W 0 to 20 kV Single Phase 1U
FJ FJ25P4.8 120 W 0 to 25 kV Single Phase 1U
FJ FJ30P4 120 W 0 to 30 kV Single Phase 1U
FJ FJ40P3 120 W 0 to 40 kV Single Phase 1U
FJ FJ50P2.4 120 W 0 to 50 kV Single Phase 1U
FJ FJ60P2 120 W 0 to 60 kV Single Phase 1U
FJ FJ1N120 120 W 0 to 1 kV Single Phase 1U
FJ FJ1.5N80 120 W 0 to 1.5 kV Single Phase 1U
FJ FJ2N60 120 W 0 to 2 kV Single Phase 1U
FJ FJ3N40 120 W 0 to 3 kV Single Phase 1U
FJ FJ5N24 120 W 0 to 5 kV Single Phase 1U
FJ FJ6N20 120 W 0 to 6 kV Single Phase 1U
FJ FJ8N15 120 W 0 to 8 kV Single Phase 1U
FJ FJ10N12 120 W 0 to 10 kV Single Phase 1U
FJ FJ12N10 120 W 0 to 12 kV Single Phase 1U
FJ FJ15N8 120 W 0 to 15 kV Single Phase 1U
FJ FJ20N6 120 W 0 to 20 kV Single Phase 1U
FJ FJ25N4.8 120 W 0 to 25 kV Single Phase 1U
FJ FJ30N4 120 W 0 to 30 kV Single Phase 1U
FJ FJ40N3 120 W 0 to 40 kV Single Phase 1U
FJ FJ50N2.4 120 W 0 to 50 kV Single Phase 1U
FJ FJ60N2 120 W 0 to 60 kV Single Phase 1U
FJ FJ1R120 120 W 0 to 1 kV Single Phase 1U
FJ FJ1.5R80 120 W 0 to 1.5 kV Single Phase 1U
FJ FJ2R60 120 W 0 to 2 kV Single Phase 1U
FJ FJ3R40 120 W 0 to 3 kV Single Phase 1U
FJ FJ5R24 120 W 0 to 5 kV Single Phase 1U
FJ FJ6R20 120 W 0 to 6 kV Single Phase 1U
FJ FJ8R15 120 W 0 to 8 kV Single Phase 1U
FJ FJ10R12 120 W 0 to 10 kV Single Phase 1U
FJ FJ12R10 120 W 0 to 12 kV Single Phase 1U
FJ FJ15R8 120 W 0 to 15 kV Single Phase 1U
FJ FJ20R6 120 W 0 to 20 kV Single Phase 1U
FJ FJ25R4.8 120 W 0 to 25 kV Single Phase 1U
FJ FJ30R4 120 W 0 to 30 kV Single Phase 1U
FJ FJ40R3 120 W 0 to 40 kV Single Phase 1U
FJ FJ50R2.4 120 W 0 to 50 kV Single Phase 1U
FJ FJ60R2 120 W 0 to 60 kV Single Phase 1U

Specifications


Dimensions

1.72 x 19.00 x 20.00 in (43.6 x 482.6 x 508.0 mm)

Input Voltage

User Selectable 102-132 VAC or 198-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

Resources


No resources yet.