FGSM Series

EMI Filters

FGSM Series

  • IEC320-C14 Filtered Inlet
  • Dual Fuse
  • Input Switch
  • Screw Mount
  • Compact Design
  • Medical Application
  • 1, 2, 4, 6 & 10A Rating
  • 6.3 x 0.8mm Faston Terminals
  • Bleed Resistor
  • Shielded Metal Body
  • Wide Operating Temperature Range
  • 3 Year Warranty
Contact us
Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FGSM FGSM01BFR 1 0 - 264VAC Panel Mount Single
FGSM FGSM02BFR 2 0 - 264VAC Panel Mount Single
FGSM FGSM04BFR 4 0 - 264VAC Panel Mount Single
FGSM FGSM06BFR 6 0 - 264VAC Panel Mount Single
FGSM FGSM10BFR 10 0 - 264VAC Panel Mount Single

Specifications


Dimensions

Panel mount, screw fix (BFR): See datasheet

Input Voltage

0 to 264 VAC

Operating Temperature

-40 °C to +110 °C

European Safety Approvals

EN60939-2

US Safety Approvals

ANSI/UL1283

3D models


No documents yet.

Resources


No resourcess yet.