EY Series
1.2kW regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 60kV DC
The EY series of 1200W high voltage supplies with outputs from 0 - 1kV to 0 - 60kV DC, feature flexible embedded controls with low ripple & noise.
Automatic crossover from constant voltage to constant current regulation provides protection against overloads, arcs, and short circuits.
The EY series are air insulated, fast response units, with tight regulation and extremely low arc discharge currents, in a 2U 19" rack mount case.
Features
- Output voltages 0-1kVDC to 0-60kVDC
- 2U 19" rack mount
- RS232/USB control & monitor standard, Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.03% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Single phase AC input
- Efficiency >85%
- Air Insulated
- Short circuit, arc & overload protection
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Operating temperature: -20°C to +40°C
- 1 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
EY001R1.2 | 1.2kW | 0 to 1kV | Single Phase | 2U | Datasheet | RFQ | |
EY002R600 | 1.2kW | 0 to 2kV | Single Phase | 2U | Datasheet | RFQ | |
EY003R400 | 1.2kW | 0 to 3kV | Single Phase | 2U | Datasheet | RFQ | |
EY005R240 | 1.2kW | 0 to 5kV | Single Phase | 2U | Datasheet | RFQ | |
EY006R200 | 1.2kW | 0 to 6kV | Single Phase | 2U | Datasheet | RFQ | |
EY008N150 | 1.2kW | 0 to -8kV | Single Phase | 2U | Datasheet | RFQ | |
EY008P150 | 1.2kW | 0 to 8kV | Single Phase | 2U | Datasheet | RFQ | |
EY008R150 | 1.2kW | 0 to 8kV | Single Phase | 2U | Datasheet | RFQ | |
EY010N120 | 1.2kW | 0 to -10kV | Single Phase | 2U | Datasheet | RFQ | |
EY010P120 | 1.2kW | 0 to 10kV | Single Phase | 2U | Datasheet | RFQ | |
EY010R120 | 1.2kW | 0 to 10kV | Single Phase | 2U | Datasheet | RFQ | |
EY012N100 | 1.2kW | 0 to -12kV | Single Phase | 2U | Datasheet | RFQ | |
EY012P100 | 1.2kW | 0 to 12kV | Single Phase | 2U | Datasheet | RFQ | |
EY012R100 | 1.2kW | 0 to 12kV | Single Phase | 2U | Datasheet | RFQ | |
EY015N080 | 1.2kW | 0 to -15kV | Single Phase | 2U | Datasheet | RFQ | |
EY015P080 | 1.2kW | 0 to 15kV | Single Phase | 2U | Datasheet | RFQ | |
EY015R080 | 1.2kW | 0 to 15kV | Single Phase | 2U | Datasheet | RFQ | |
EY020N060 | 1.2kW | 0 to -20kV | Single Phase | 2U | Datasheet | RFQ | |
EY020P060 | 1.2kW | 0 to 20kV | Single Phase | 2U | Datasheet | RFQ | |
EY020R060 | 1.2kW | 0 to 20kV | Single Phase | 2U | Datasheet | RFQ | |
EY025N048 | 1.2kW | 0 to -25kV | Single Phase | 2U | Datasheet | RFQ | |
EY025P048 | 1.2kW | 0 to 25kV | Single Phase | 2U | Datasheet | RFQ | |
EY025R048 | 1.2kW | 0 to 25kV | Single Phase | 2U | Datasheet | RFQ | |
EY030N040 | 1.2kW | 0 to -30kV | Single Phase | 2U | Datasheet | RFQ | |
EY030P040 | 1.2kW | 0 to 30kV | Single Phase | 2U | Datasheet | RFQ | |
EY030R040 | 1.2kW | 0 to 30kV | Single Phase | 2U | Datasheet | RFQ | |
EY040N030 | 1.2kW | 0 to -40kV | Single Phase | 2U | Datasheet | RFQ | |
EY040P030 | 1.2kW | 0 to 40kV | Single Phase | 2U | Datasheet | RFQ | |
EY040R030 | 1.2kW | 0 to 40kV | Single Phase | 2U | Datasheet | RFQ | |
EY050N024 | 1.2kW | 0 to -50kV | Single Phase | 2U | Datasheet | RFQ | |
EY050P024 | 1.2kW | 0 to 50kV | Single Phase | 2U | Datasheet | RFQ | |
EY050R024 | 1.2kW | 0 to 50kV | Single Phase | 2U | Datasheet | RFQ | |
EY060N020 | 1.2kW | 0 to -60kV | Single Phase | 2U | Datasheet | RFQ | |
EY060P020 | 1.2kW | 0 to 60kV | Single Phase | 2U | Datasheet | RFQ | |
EY060R020 | 1.2kW | 0 to 60kV | Single Phase | 2U | Datasheet | RFQ | |
EY1.5R800 | 1.2kW | 0 to 1.5kV | Single Phase | 2U | Datasheet | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.