ET Series

High Voltage AC-DC

ET Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
ET ET8P250 2 kW 0 to 8 kV Single Phase 2U
ET ET10P200 2 kW 0 to 10 kV Single Phase 2U
ET ET12P165 2 kW 0 to 12 kV Single Phase 2U
ET ET15P132 2 kW 0 to 15 kV Single Phase 2U
ET ET20P100 2 kW 0 to 20 kV Single Phase 2U
ET ET25P80 2 kW 0 to 25 kV Single Phase 2U
ET ET30P66 2 kW 0 to 30 kV Single Phase 2U
ET ET40P50 2 kW 0 to 40 kV Single Phase 2U
ET ET50P40 2 kW 0 to 50 kV Single Phase 2U
ET ET60P33 2 kW 0 to 60 kV Single Phase 2U
ET ET8N250 2 kW 0 to 8 kV Single Phase 2U
ET ET10N200 2 kW 0 to 10 kV Single Phase 2U
ET ET12N165 2 kW 0 to 12 kV Single Phase 2U
ET ET15N132 2 kW 0 to 15 kV Single Phase 2U
ET ET20N100 2 kW 0 to 20 kV Single Phase 2U
ET ET25N80 2 kW 0 to 25 kV Single Phase 2U
ET ET30N66 2 kW 0 to 30 kV Single Phase 2U
ET ET40N50 2 kW 0 to 40 kV Single Phase 2U
ET ET50N40 2 kW 0 to 50 kV Single Phase 2U
ET ET60N33 2 kW 0 to 60 kV Single Phase 2U
ET ET1R2000 2 kW 0 to 1 kV Single Phase 2U
ET ET1.5R1300 2 kW 0 to 1.5 kV Single Phase 2U
ET ET2R1000 2 kW 0 to 2 kV Single Phase 2U
ET ET3R660 2 kW 0 to 3 kV Single Phase 2U
ET ET5R400 2 kW 0 to 5 kV Single Phase 2U
ET ET6R330 2 kW 0 to 6 kV Single Phase 2U
ET ET8R250 2 kW 0 to 8 kV Single Phase 2U
ET ET10R200 2 kW 0 to 10 kV Single Phase 2U
ET ET12R165 2 kW 0 to 12 kV Single Phase 2U
ET ET15R132 2 kW 0 to 15 kV Single Phase 2U
ET ET20R100 2 kW 0 to 20 kV Single Phase 2U
ET ET25R80 2 kW 0 to 25 kV Single Phase 2U
ET ET30R66 2 kW 0 to 30 kV Single Phase 2U
ET ET40R50 2 kW 0 to 40 kV Single Phase 2U
ET ET50R40 2 kW 0 to 50 kV Single Phase 2U
ET ET60R33 2 kW 0 to 60 kV Single Phase 2U

Specifications


Dimensions

3.47 x 19.00 x 22.00 in (88.1 x 482.6 x 558.8 mm)

Input Voltage

198-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.