High Voltage DC-DC
E Series
- High Voltage DC-DC Converters
- Isolated Output Voltage is Proportional to Input Voltage
- General Purpose, Cost Effective
- Low Turn On Voltage: <0.7 VDC
- Output Voltage 100V to 7kV (3W), and 8kV to 12kV (2W)
- Positive or Negative
- Very Low I/O Leakage Current
- Reversible Polarity
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF>2 Million Hours
Specifications
Dimensions
E Series: 2.5 x 1.5 x 0.85 in (63.5 x 38.1 x 21.6 mm)
Input Voltage
12VDC to 15VDC
Operating Temperature
-10 °C to +60 °C (CASE) up to 6kV, -10 °C to +50 °C (CASE) 7kV to 12kV
Isolation
Input to Output Galvanic Isolation ≤±3.5kV BIAS (E01 to E60) ≤±500V BIAS (E70 to E121)