EMI Filters
DSF_FSO Series
- Up to 28 A Output Current
- Up to 500 W Output Power
- Active Surge Protection
- MILSTD 461 and DEFSTAN 59411
- MILSTD 1275 and DEFSTAN 615
- MILSTD 810
- 3 Year Warranty
Specifications
Dimensions
DSF100: 1.57 x 1.25 x 0.52 in (39.9 x 31.9 x 13.2 mm) DSF200LV: 2.41 x 1.45 x 0.51 in (61.2 x 36.8 x 13.0 mm) DSF500: 2.28 x 2.28 x 0.51 in (57.9 x 57.9 x 13.0 mm) FSO461: 2.28 x 2.28 x 0.51 in (57.9 x 57.9 x 13.0 mm)
Input Voltage
See datasheet
Operating Temperature
-40 °C to +100 °C baseplate
European Safety Approvals
CE marked LVD
3D models
Resources
No resources yet.