DSF_FSO Series

EMI Filters

DSF_FSO Series

  • Up to 28 A Output Current
  • Up to 500 W Output Power
  • Active Surge Protection
  • MILSTD 461 and DEFSTAN 59411
  • MILSTD 1275 and DEFSTAN 615
  • MILSTD 810
  • 3 Year Warranty
Contact us
Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
DSF_FSO DSF200LV 3 10 - 33 VDC Board Mount
DSF_FSO DSF100 3.7 10 - 33 VDC Board Mount
DSF_FSO DSF500 28 10 - 33 VDC Board Mount
DSF_FSO FSO461 28 0 - 100 VDC Board Mount

Specifications


Dimensions

DSF100: 1.57 x 1.25 x 0.52 in (39.9 x 31.9 x 13.2 mm) DSF200LV: 2.41 x 1.45 x 0.51 in (61.2 x 36.8 x 13.0 mm) DSF500: 2.28 x 2.28 x 0.51 in (57.9 x 57.9 x 13.0 mm) FSO461: 2.28 x 2.28 x 0.51 in (57.9 x 57.9 x 13.0 mm)

Input Voltage

See datasheet

Operating Temperature

-40 °C to +100 °C baseplate

European Safety Approvals

CE marked LVD

Resources


No resourcess yet.