DPM Series

DC-DC Converters

DPM Series

  • Diode Protection Module
  • 24 or 48 VDC Input
  • 50 A Maximum Current
  • Single and Dual Channel
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -

Specifications


Dimensions

DPM: 2.76 x 2.56 x 2.17 in (70.0 x 65.0 x 55.0 mm)

Input Voltage

18-60 VDC

Operating Temperature

0 °C to +50 °C

3D models


No documents yet.

Resources


No resources yet.