DNR120 Series

Compact 120W AC-DC power supplies with DIN rail mounting for industrial electronics equipment

The DNR120 range of compact DIN rail mount AC-DC power supplies are designed and approved for industrial technology applications. 

The DC output has an LED On indicator and is adjustable ±10%, 24V models feature a DC OK signal for remote monitoring. The moulded case has ventilation slots for convection cooling, allowing operation at full load to +60°C.

 

Features

  • Up to 90% efficiency
  • Wide adjustment range
  • Parallel function
  • DC standby versions
  • Full power from -40°C to +60°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR120AS12-I 120W Single Phase 12V 10A Datasheet Stock RFQ
DNR120AS24-I 120W Single Phase 24V 5A Datasheet Stock RFQ
No resources yet.