No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

DNR05 Series

Compact 5W AC-DC power supplies with DIN rail mounting for industrial electronics equipment

The DNR05 series of compact DIN rail mount AC-DC power supplies are designed and approved for industrial technology applications. 

The DC output has an LED On indicator and is adjustable ±10%. The moulded case has ventilation slots for convection cooling, allowing operation at full load to +60°C.

 

Features

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • DC standby versions
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR05US05 5W Single Phase 5V 1A Datasheet Stock RFQ
DNR05US12 5W Single Phase 12V 0.42A Datasheet Stock RFQ
DNR05US24 5W Single Phase 24V 0.21A Datasheet Stock RFQ
No resources yet.