BQ Series
BQ series of regulated high voltage AC-DC power supplies offer outputs up to 100kVDC at 10kW
The BQ series is a range of 10kW, air insulated, regulated, low ripple and noise performance high voltage AC-DC power supplies with available voltages from 0 to 15kV, through to 0 to 100kV. Polarities include positive, negative, or reversible with respect to chassis ground.
The BQ is easily configurable by the user to suit their particular requirements for a wide range of applications, from Additive Manufacturing, Ebeam Welding, Ion Implant, Sputtering, Vapor Deposition, Electrostatic Deposition & Spinning to name a few.
Features
- Outputs voltages 0-15kVDC to 0-100kVDC
- Positive, negative & reversible models
- 7U 19" rack mount
- Analogue remote control, Ethernet, RS232 & USB optional
- Input voltage 208VAC 3-phase, 200/380/415/480VAC optional
- Efficiency >80% under full load
- High load and line regulation
- Arc quench, arc count, short-circuit & thermal protection
- EN/IEC61010 safety approvals
- 1 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
BQ015N670 | 10kW | 0 to -15kV | Three Phase | 7U | Datasheet | RFQ | |
BQ015P670 | 10kW | 0 to 15kV | Three Phase | 7U | Datasheet | RFQ | |
BQ015R670 | 10kW | 0 to 15kV | Three Phase | 7U | Datasheet | RFQ | |
BQ020N500 | 10kW | 0 to -20kV | Three Phase | 7U | Datasheet | RFQ | |
BQ020P500 | 10kW | 0 to 20kV | Three Phase | 7U | Datasheet | RFQ | |
BQ020R500 | 10kW | 0 to 20kV | Three Phase | 7U | Datasheet | RFQ | |
BQ025N400 | 10kW | 0 to -25kV | Three Phase | 7U | Datasheet | RFQ | |
BQ025P400 | 10kW | 0 to 25kV | Three Phase | 7U | Datasheet | RFQ | |
BQ025R400 | 10kW | 0 to 25kV | Three Phase | 7U | Datasheet | RFQ | |
BQ030N340 | 10kW | 0 to -30kV | Three Phase | 7U | Datasheet | RFQ | |
BQ030P340 | 10kW | 0 to 30kV | Three Phase | 7U | Datasheet | RFQ | |
BQ030R340 | 10kW | 0 to 30kV | Three Phase | 7U | Datasheet | RFQ | |
BQ040N250 | 10kW | 0 to -40kV | Three Phase | 7U | Datasheet | RFQ | |
BQ040P250 | 10kW | 0 to 40kV | Three Phase | 7U | Datasheet | RFQ | |
BQ040R250 | 10kW | 0 to 40kV | Three Phase | 7U | Datasheet | RFQ | |
BQ050N200 | 10kW | 0 to -50kV | Three Phase | 7U | Datasheet | RFQ | |
BQ050P200 | 10kW | 0 to 50kV | Three Phase | 7U | Datasheet | RFQ | |
BQ050R200 | 10kW | 0 to 50kV | Three Phase | 7U | Datasheet | RFQ | |
BQ060N170 | 10kW | 0 to -60kV | Three Phase | 7U | Datasheet | RFQ | |
BQ060P170 | 10kW | 0 to 60kV | Three Phase | 7U | Datasheet | RFQ | |
BQ060R170 | 10kW | 0 to 60kV | Three Phase | 7U | Datasheet | RFQ | |
BQ070N145 | 10kW | 0 to -70kV | Three Phase | 7U | Datasheet | RFQ | |
BQ070P145 | 10kW | 0 to 70kV | Three Phase | 7U | Datasheet | RFQ | |
BQ070R145 | 10kW | 0 to 70kV | Three Phase | 7U | Datasheet | RFQ | |
BQ080N125 | 10kW | 0 to -80kV | Three Phase | 7U | Datasheet | RFQ | |
BQ080P125 | 10kW | 0 to 80kV | Three Phase | 7U | Datasheet | RFQ | |
BQ080R125 | 10kW | 0 to 80kV | Three Phase | 7U | Datasheet | RFQ | |
BQ100N100 | 10kW | 0 to -100kV | Three Phase | 7U | Datasheet | RFQ | |
BQ100P100 | 10kW | 0 to 100kV | Three Phase | 7U | Datasheet | RFQ | |
BQ100R100 | 10kW | 0 to 100kV | Three Phase | 7U | Datasheet | RFQ |