Not Recommended Not recommended for new designs
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
BCC Series

AC-DC Power Supplies

BCC Series

  • Baseplate-cooled
  • Wide Operating Temperature Range
  • ETSI, EMC and Environmental Compliant
  • Parallel Operation
  • Remote On/Off
  • Low Temperature Option
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
BCC BCC200PS03 200 W Single Phase 3.3V 50A
BCC BCC200PS05 200 W Single Phase 5V 40A
BCC BCC200PS07 200 W Single Phase 7.5V 28A
BCC BCC200PS12 200 W Single Phase 12V 20A
BCC BCC400PS03 400 W Single Phase 3.3V 80A
BCC BCC400PS05 400 W Single Phase 5V 80A
BCC BCC400PS07 400 W Single Phase 7.5V 54A
BCC BCC400PS12 400 W Single Phase 12V 34A
BCC BCC400PS15 400 W Single Phase 15V 27A
BCC BCC400PS18 400 W Single Phase 18V 22A
BCC BCC400PS24 400 W Single Phase 24V 17A
BCC BCC400PS28 400 W Single Phase 28V 14.5A

Specifications


Dimensions

BCC: 9.21 x 4.96 x 1.90 in (234.0 x 126.0 x 48.5 mm)

Input Voltage

90-264 VAC

Harmonic Currents

EN61000-3-2, EN61000-3-3

Efficiency

80% typical

Operating Temperature

-20 °C to +70 °C, with baseplate maintained below +83 °C utilizing system cooling, -40 °C option available - add suffix ‘-L’ to model number

Isolation

3000 VAC Input to Output 1500 VAC Input to Ground 500 VAC Output to Ground

European Safety Approvals

EN60950-1, CE Mark LVD

US Safety Approvals

UL60950-1: CSA22.2 No. 60950-1-03

EMC

EN55022, level B conducted & level A radiated

Approval documents


3D models


No documents yet.

Resources


No resourcess yet.