AHM Series

AC-DC Power Supplies

AHM Series

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Models (Except AHM250)
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AHM AHM85PS12 85 W Single Phase 12V 7.08A
AHM AHM85PS12C2 85 W Single Phase 12V 7.08A
AHM AHM85PS15 85 W Single Phase 15V 5.67A
AHM AHM85PS15C2 85 W Single Phase 15V 5.67A
AHM AHM85PS19 85 W Single Phase 19V 4.47A
AHM AHM85PS19C2 85 W Single Phase 19V 4.47A
AHM AHM85PS24 85 W Single Phase 24V 3.54A
AHM AHM85PS24C2 85 W Single Phase 24V 3.54A
AHM AHM100PS12 100 W Single Phase 12V 8.33A
AHM AHM100PS12C2 100 W Single Phase 12V 8.33A
AHM AHM100PS15 100 W Single Phase 15V 6.67A
AHM AHM100PS15C2 100 W Single Phase 15V 6.67A
AHM AHM100PS19 100 W Single Phase 19V 5.26A
AHM AHM100PS19C2 100 W Single Phase 19V 5.26A
AHM AHM100PS24 100 W Single Phase 24V 4.16A
AHM AHM100PS24C2 100 W Single Phase 24V 4.16A
AHM AHM100PS48 100 W Single Phase 48V 2.08A
AHM AHM100PS48C2 100 W Single Phase 48V 2.08A
AHM AHM150PS12 150 W Single Phase 12V 12.5A
AHM AHM150PS15 150 W Single Phase 15V 10A
AHM AHM150PS19 150 W Single Phase 19V 7.89A
AHM AHM150PS24 150 W Single Phase 24V 6.25A
AHM AHM150PS48 150 W Single Phase 48V 3.13A
AHM AHM180PS12 180 W Single Phase 12V 13.5A
AHM AHM180PS15 180 W Single Phase 15V 12A
AHM AHM180PS19 180 W Single Phase 19V 9.47A
AHM AHM180PS24 180 W Single Phase 24V 7.5A
AHM AHM180PS48 180 W Single Phase 48V 3.75A
AHM AHM250PS12T 250 W Single Phase 12V 17.5A
AHM AHM250PS15T 250 W Single Phase 15V 14.66A
AHM AHM250PS19T 250 W Single Phase 19V 12.63A
AHM AHM250PS24T 250 W Single Phase 24V 10.41A
AHM AHM250PS48T 250 W Single Phase 48V 5.21A

Specifications


Dimensions

AHM85: 5.90 x 2.52 x 1.45 in (150.0 x 64.0 x 37.0 mm) AHM100: 6.29 x 2.52 x 1.45 in (160.0 x 64.0 x 37.0 mm)AHM150: 7.8 x 3.15 x 1.45 in (200.0 x 80.0 x 37.0 mm)AHM180: 7.8 x 3.15 x 1.61 in (200.0 x 80.0 x 41.0 mm)AHM250: 8.8 x 3.48 x 1.45 in (223.0 x 88.5 x 37.0 mm)

Input Voltage

80-264 VAC (see derating curve)

No Load Input Power

<0.5 W

Harmonic Currents

EN61000-3-2, class A

Efficiency

92% typical

Operating Temperature

0 °C to +60 °C, derate linearly from 100% power at +40 °C to 60% power at +60 °C

Isolation

4000 VAC Input to Output, 2 x MOPP 1500 VAC Input to Earth, 1 x MOPP 500 VAC Out to Earth, 1 x MOPP

Worldwide Safety Approvals

IEC60950-1, IEC62368-1

European Safety Approvals

EN60601-1, EN60950-1, EN62368-1

US Safety Approvals

UL60950-1, ANSI/AAMI ES60601-1 & CSA22.2 No. 60601-1 per cUL, UL62368-1

Other Safety Approvals

Denan (PSE) certification

EMC

EN55011/22, class B conducted EN55011/22, class B radiated

Resources


No resourcess yet.