Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
AGH Series
1.5W ultra-miniature DC-HVDC converters with outputs 0 - 100V to 0 - 6kV DC
The AGH Series is a broad line of ultra-miniature DC to HVDC converters that sets an industry standard in high voltage miniaturization. This unique package occupies less than one tenth of a cubic inch of volume and an extremely low profile of only 0.128 inches (3.25mm) when mounted in from the top, or 0.152 (3.86mm) when mounted in from the bottom of the PCB. They can also mount off the PCB with 0.030” diameter pins.
With a power rating of 1.5 watts and output voltages ranging from 100 to 6000 volts, the output is directly proportional to the input voltage and is linear from <0.7V input to maximum input voltage. Output is load dependent. Isolation permits <±500V bias on output return. No external components or minimum load are required.
A separate high impedance control pin is standard and is designed for external error amplifier and/or DAC control in closed or open loop systems, or simply connect the control pin to the + input for proportional input to output operation. Use of a resonant, quasi-sinewave oscillator and fully shielded transformer result in clean, reliable high voltage conversion with inherently low ripple, EMI/RFI and input ripple current, making this product ideal for integration into noise sensitive equipment.
Features
- Output voltages up to 6kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative polarity
- Ultra-miniature, low profile, SMT
- Low turn on voltage: <0.7VDC
- Input voltage 5V, 12V & 24V
- Input to output isolation 500VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>1.8Mhrs
- Operating temperature -25°C to +75°C
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AGH01P-24 | 1.5W | 0 to 100V | 0.7 to 24VDC | Proportional | Datasheet | Stock | RFQ | |
AGH02P-5 | 1.5W | 0 to 200V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH03P-5 | 1.5W | 0 to 300V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH04P-5 | 1.5W | 0 to 400V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH12N-5 | 1.5W | 0 to -1.2kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH12P-5 | 1.5W | 0 to 1.2kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH15N-5 | 1.5W | 0 to -1.5kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH15P-5 | 1.5W | 0 to 1.5kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH30N-5 | 1.5W | 0 to -3kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ | |
AGH30P-12 | 1.5W | 0 to 3kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ | |
AGH60N-5 | 1.5W | 0 to -6kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |