No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- CEC 2008 & EISA 2007 Compliant 12 V
- Worldwide Medical Approvals
- 4000 VAC Isolation
- Class II Construction
- Single Outputs from 5 V to 48 V
- High Efficiency
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AEM60US05 | 60W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ | |
AEM60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ | |
AEM60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ | |
AEM60US18 | 60W | Single Phase | 18V | 3.33A | Datasheet | Stock | RFQ | |
AEM60US19 | 60W | Single Phase | 19V | 3.15A | Datasheet | Stock | RFQ | |
AEM60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ | |
AEM60US36 | 60W | Single Phase | 36V | 1.66A | Datasheet | Stock | RFQ | |
AEM60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No documents yet.
No resources yet.