New products available
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
Features
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Limited Power Source Approval
- China Compulsory Certification (CCC) Qualified
- +60 °C Operating Temperature
- Compact Dimensions
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AEL15US08 | 15W | Single Phase | 8V | 1.5A | Datasheet | Stock | RFQ | |
AEL15US05L6 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ | |
AEL15US03 | 15W | Single Phase | 3.3V | 2.5A | Datasheet | Stock | RFQ | |
AEL15US05 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ | |
AEL15US09 | 15W | Single Phase | 9V | 1.66A | Datasheet | Stock | RFQ | |
AEL15US12 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ | |
AEL15US15 | 15W | Single Phase | 15V | 1A | Datasheet | Stock | RFQ | |
AEL15US18 | 15W | Single Phase | 18V | 0.83A | Datasheet | Stock | RFQ | |
AEL15US24 | 15W | Single Phase | 24V | 0.62A | Datasheet | Stock | RFQ | |
AEL15US30 | 15W | Single Phase | 30V | 0.5A | Datasheet | Stock | RFQ | |
AEL15US36 | 15W | Single Phase | 36V | 0.42A | Datasheet | Stock | RFQ | |
AEL15US48 | 15W | Single Phase | 48V | 0.31A | Datasheet | Stock | RFQ | |
AEL15US125L6 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ | |
AEL15US24L6 | 15W | Single Phase | 24V | 0.62A | Datasheet | Stock | RFQ | |
AEL15US48L6 | 15W | Single Phase | 48V | 0.31A | Datasheet | Stock | RFQ | |
AEL20US05-L6 | 15W | Single Phase | 5V | 3A | Datasheet | Stock | RFQ | |
AEL20US05 | 20W | Single Phase | 5V | 3A | Datasheet | Stock | RFQ | |
AEL20US12 | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ | |
AEL20US15 | 20W | Single Phase | 15V | 1.33A | Datasheet | Stock | RFQ | |
AEL20US24 | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ | |
AEL20US30 | 20W | Single Phase | 30V | 0.67A | Datasheet | Stock | RFQ | |
AEL20US48 | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ | |
AEL20US12-L6 | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ | |
AEL20US24-L6 | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ | |
AEL20US48-L6 | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ | |
AEL40US05-L6 | 40W | Single Phase | 5V | 5A | Datasheet | Stock | RFQ | |
AEL40US05 | 40W | Single Phase | 5V | 5A | Datasheet | Stock | RFQ | |
AEL40US08 | 40W | Single Phase | 8V | 4.37A | Datasheet | Stock | RFQ | |
AEL40US09 | 40W | Single Phase | 9V | 3.88A | Datasheet | Stock | RFQ | |
AEL40US12 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ | |
AEL40US15 | 40W | Single Phase | 15V | 2.67A | Datasheet | Stock | RFQ | |
AEL40US18 | 40W | Single Phase | 18V | 2.22A | Datasheet | Stock | RFQ | |
AEL40US24 | 40W | Single Phase | 24V | 1.67A | Datasheet | Stock | RFQ | |
AEL40US36 | 40W | Single Phase | 36V | 1.11A | Datasheet | Stock | RFQ | |
AEL40US48 | 40W | Single Phase | 48V | 0.83A | Datasheet | Stock | RFQ | |
AEL40US12-L6 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ | |
AEL40US24-L6 | 40W | Single Phase | 24V | 1.67A | Datasheet | Stock | RFQ | |
AEL40US48-L6 | 40W | Single Phase | 48V | 0.83A | Datasheet | Stock | RFQ | |
AEL60US12-L6 | 60W | Single Phase | 12V | 4.75A | Datasheet | Stock | RFQ | |
AEL60US15 | 60W | Single Phase | 15V | 4.2A | Datasheet | Stock | RFQ | |
AEL60US36 | 60W | Single Phase | 36V | 1.75A | Datasheet | Stock | RFQ | |
AEL60US24-L6 | 60W | Single Phase | 24V | 2.63A | Datasheet | Stock | RFQ | |
AEL60US48-L6 | 60W | Single Phase | 48V | 1.31A | Datasheet | Stock | RFQ | |
AEL80US12 | 80W | Single Phase | 12V | 6.66A | Datasheet | Stock | RFQ | |
AEL80US24 | 80W | Single Phase | 24V | 3.33A | Datasheet | Stock | RFQ | |
AEL80US12-L6 | 80W | Single Phase | 12V | 6.66A | Datasheet | Stock | RFQ | |
AEL80US24-L6 | 80W | Single Phase | 24V | 3.33A | Datasheet | Stock | RFQ | |
AEL80US48-L6 | 80W | Single Phase | 48V | 1.66A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
No documents yet.
No resources yet.