Not Recommended New products available
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
AEL Series

AC-DC Power Supplies

AEL Series

  • Energy Efficiency Level VI for -L6 version
  • CEC 2008 and EISA 2007 Compliant
  • Limited Power Source Approval
  • China Compulsory Certification (CCC) Qualified
  • +60 °C Operating Temperature
  • Compact Dimensions
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEL AEL15US08 15 W Single Phase 8V 1.5A
AEL AEL15US05L6 15 W Single Phase 5V 2.4A
AEL AEL15US03 15 W Single Phase 3.3V 2.5A
AEL AEL15US05 15 W Single Phase 5V 2.4A
AEL AEL15US09 15 W Single Phase 9V 1.66A
AEL AEL15US12 15 W Single Phase 12V 1.25A
AEL AEL15US15 15 W Single Phase 15V 1A
AEL AEL15US18 15 W Single Phase 18V 0.83A
AEL AEL15US24 15 W Single Phase 24V 0.62A
AEL AEL15US30 15 W Single Phase 30V 0.5A
AEL AEL15US36 15 W Single Phase 36V 0.42A
AEL AEL15US48 15 W Single Phase 48V 0.31A
AEL AEL15US125L6 15 W Single Phase 12V 1.25A
AEL AEL15US24L6 15 W Single Phase 24V 0.62A
AEL AEL15US48L6 15 W Single Phase 48V 0.31A
AEL AEL20US05-L6 15 W Single Phase 5V 3A
AEL AEL20US05 20 W Single Phase 5V 3A
AEL AEL20US12 20 W Single Phase 12V 1.67A
AEL AEL20US15 20 W Single Phase 15V 1.33A
AEL AEL20US24 20 W Single Phase 24V 0.83A
AEL AEL20US30 20 W Single Phase 30V 0.67A
AEL AEL20US48 20 W Single Phase 48V 0.42A
AEL AEL20US12-L6 20 W Single Phase 12V 1.67A
AEL AEL20US24-L6 20 W Single Phase 24V 0.83A
AEL AEL20US48-L6 20 W Single Phase 48V 0.42A
AEL AEL40US05-L6 40 W Single Phase 5V 5A
AEL AEL40US05 40 W Single Phase 5V 5A
AEL AEL40US08 40 W Single Phase 8V 4.37A
AEL AEL40US09 40 W Single Phase 9V 3.88A
AEL AEL40US12 40 W Single Phase 12V 3.33A
AEL AEL40US15 40 W Single Phase 15V 2.67A
AEL AEL40US18 40 W Single Phase 18V 2.22A
AEL AEL40US24 40 W Single Phase 24V 1.67A
AEL AEL40US36 40 W Single Phase 36V 1.11A
AEL AEL40US48 40 W Single Phase 48V 0.83A
AEL AEL40US12-L6 40 W Single Phase 12V 3.33A
AEL AEL40US24-L6 40 W Single Phase 24V 1.67A
AEL AEL40US48-L6 40 W Single Phase 48V 0.83A
AEL AEL60US12-L6 60 W Single Phase 12V 4.75A
AEL AEL60US12 60 W Single Phase 12V 4.75A
AEL AEL60US15 60 W Single Phase 15V 4.2A
AEL AEL60US18 60 W Single Phase 18V 3.5A
AEL AEL60US24 60 W Single Phase 24V 2.63A
AEL AEL60US30 60 W Single Phase 30V 2.15A
AEL AEL60US36 60 W Single Phase 36V 1.75A
AEL AEL60US48 60 W Single Phase 48V 1.31A
AEL AEL60US24-L6 60 W Single Phase 24V 2.63A
AEL AEL60US48-L6 60 W Single Phase 48V 1.31A
AEL AEL80US12 80 W Single Phase 12V 6.66A
AEL AEL80US15 80 W Single Phase 15V 5.38A
AEL AEL80US18 80 W Single Phase 18V 4.44A
AEL AEL80US24 80 W Single Phase 24V 3.33A
AEL AEL80US30 80 W Single Phase 30V 2.66A
AEL AEL80US36 80 W Single Phase 36V 2.22A
AEL AEL80US48 80 W Single Phase 48V 1.66A
AEL AEL80US12-L6 80 W Single Phase 12V 6.66A
AEL AEL80US24-L6 80 W Single Phase 24V 3.33A
AEL AEL80US48-L6 80 W Single Phase 48V 1.66A

Specifications


Dimensions

AEL15: 3.58 x 1.50 x 1.42 in (91.0 x 38.0 x 36.0 mm) AEL20: 3.90 x 1.65 x 1.22 in (99.0 x 42.0 x 31.0 mm) AEL40: 4.65 x 2.05 x 1.36 in (118.0 x 52.0 x 34.5 mm) AEL80: 5.75 x 2.99 x 1.69 in (146.0 x 76.0 x 43.0 mm)

Input Voltage

90-264 VAC

No Load Input Power

0.5 W maximum, model dependent

Harmonic Currents

EN61000-3-2 class A

Efficiency

68-91%

Operating Temperature

-20 °C to +60 °C, derate linearly from 100% power at +40 °C to 50% power at +60 °C

Isolation

3000 VAC Input to Output 1500 VAC Input to Ground* 500 VDC Output to Ground* *Not C8 version

European Safety Approvals

AEL15-40: EN60950-1, AEL60/80: EN62368-1

US Safety Approvals

UL/cUL60950-1

Other Safety Approvals

Approved as Limited Power Source (AEL15-60 only), China Compulsory Certification (CCC) qualified, CE & UKCA meets all applicable directives & legislation.

EMC

EN55022 level B conducted & radiated

3D models


No documents yet.

Resources


No resources yet.