Not Recommended Not recommended for new designs.
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
AEB Series

AC-DC Power Supplies

AEB Series

  • CEC2008 & EISA2007 Compliant
  • Low Profile
  • Single Outputs from 5 V to 48 V
  • High Power Density
  • Universal Input
  • China Compulsory Certification (CCC) Qualified
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEB AEB36US05 36 W Single Phase 5V 4A
AEB AEB36US09 36 W Single Phase 9V 3A
AEB AEB36US12 36 W Single Phase 12V 2.5A
AEB AEB36US13 36 W Single Phase 13.5V 2.4A
AEB AEB36US15 36 W Single Phase 15V 2.4A
AEB AEB36US18 36 W Single Phase 18V 2A
AEB AEB36US24 36 W Single Phase 24V 1.5A
AEB AEB36US48 36 W Single Phase 48V 0.75A
AEB AEB45US12 45 W Single Phase 12V 3.75A
AEB AEB45US15 45 W Single Phase 15V 3A
AEB AEB45US18 45 W Single Phase 18V 2.5A
AEB AEB45US19 45 W Single Phase 19V 2.37A
AEB AEB45US24 45 W Single Phase 24V 1.88A
AEB AEB45US48 45 W Single Phase 48V 1A
AEB AEB70US12 70 W Single Phase 12V 5.5A
AEB AEB70US15 70 W Single Phase 15V 4.6A
AEB AEB70US18 70 W Single Phase 18V 3.9A
AEB AEB70US19 70 W Single Phase 19V 3.7A
AEB AEB70US24 70 W Single Phase 24V 3A
AEB AEB70US48 70 W Single Phase 48V 1.5A
AEB AEB100PS12 100 W Single Phase 12V 8.34A
AEB AEB100PS125 100 W Single Phase 12.5V 8A
AEB AEB100PS15 100 W Single Phase 15V 6.67A
AEB AEB100PS24 100 W Single Phase 24V 4.17A
AEB AEB100PS48 100 W Single Phase 48V 2.08A

Specifications


Dimensions

AEB36: 4.33 x 1.97 x 0.79 in (110.0 x 50.0 x 20.0 mm)AEB45: 4.72 x 2.05 x 1.22 in (120.0 x 52.0 x 31.0 mm)AEB70: 5.20 x 2.28 x 1.20 in (132.0 x 58.0 x 30.5 mm)AEB100: 5.90 x 2.76 x 1.38 in (150.0 x 70.0 x 35.0 mm)

Input Voltage

90-264 VAC

No Load Input Power

<0.5 W

Harmonic Currents

EN61000-3-2 Class A

Efficiency

73-87%

Operating Temperature

AEB36/45/70: 0 ?C to +60 °C deratelinearly from 100% load at +40 °C to 60%,load at +60 °C, AEB100: 0 °C to +60 °Cderate linearly from 100% load at +40 °C to50% load at +60 °C

Isolation

AEB36: 3000 VAC Input to OutputAEB45/70/100: 3000 VAC Input to Output, 1500 VAC Input to Ground. Negative output is connected to ground. For optional 500 VAC output to ground isolation add suffix ‘-F’ to model number

European Safety Approvals

EN60950-1:2006+A11

US Safety Approvals

UL/cUL60950-1

Other Safety Approvals

China Compulsory Certification (CCC) qualified (AEB36/70 only)

EMC

EN55022, Level B conducted & radiated

3D models


No documents yet.

Resources


No resourcess yet.