A Series

High Voltage DC-DC

A Series

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature, Low Profile
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
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
A A01N-12 1 W 6 to 100 V 0.7 to 12 VDC Proportional
A A01N-12T 1 W 6 to 100 V 0.7 to 12 VDC Proportional
A A01N-24T 1 W 3 to 100 V 0.7 to 24 VDC Proportional
A A01N-5 1 W 14 to 100 V 0.7 to 5 VDC Proportional
A A01P-12 1 W 6 to 100 V 0.7 to 12 VDC Proportional
A A01P-12T 1 W 6 to 100 V 0.7 to 12 VDC Proportional
A A01P-24T 1 W 3 to 100 V 0.7 to 24 VDC Proportional
A A01P-5T 1 W 14 to 100 V 0.7 to 5 VDC Proportional
A A02N-12 1 W 12 to 200 V 0.7 to 12 VDC Proportional
A A02N-12T 1 W 12 to 200 V 0.7 to 12 VDC Proportional
A A02N-24 1 W 6 to 200 V 0.7 to 24 VDC Proportional
A A02N-24T 1 W 6 to 200 V 0.7 to 24 VDC Proportional
A A02N-5 1 W 28 to 200 V 0.7 to 5 VDC Proportional
A A02N-5T 1 W 28 to 200 V 0.7 to 5 VDC Proportional
A A02P-12 1 W 12 to 200 V 0.7 to 12 VDC Proportional
A A02P-12T 1 W 12 to 200 V 0.7 to 12 VDC Proportional
A A02P-24 1 W 6 to 200 V 0.7 to 24 VDC Proportional
A A02P-24T 1 W 6 to 200 V 0.7 to 24 VDC Proportional
A A02P-5 1 W 28 to 200 V 0.7 to 5 VDC Proportional
A A02P-5T 1 W 28 to 200 V 0.7 to 5 VDC Proportional
A A025P-5 1 W 35 to 250 V 0.7 to 5 VDC Proportional
A A03N-12 1 W 18 to 300 V 0.7 to 12 VDC Proportional
A A03P-12 1 W 18 to 300 V 0.7 to 12 VDC Proportional
A A03P-12T 1 W 18 to 300 V 0.7 to 12 VDC Proportional
A A04N-12T 1 W 23 to 400 V 0.7 to 12 VDC Proportional
A A04P-12T 1 W 23 to 400 V 0.7 to 12 VDC Proportional
A A04P-5 1 W 56 to 400 V 0.7 to 5 VDC Proportional
A A05N-12 1 W 29 to 500 V 0.7 to 12 VDC Proportional
A A05P-12 1 W 29 to 500 V 0.7 to 12 VDC Proportional
A A05P-12T 1 W 29 to 500 V 0.7 to 12 VDC Proportional
A A05P-5 1 W 70 to 500 V 0.7 to 5 VDC Proportional
A A05P-5T 1 W 70 to 500 V 0.7 to 5 VDC Proportional
A A06N-12 1 W 35 to 600 V 0.7 to 12 VDC Proportional
A A06N-5 1 W 84 to 600 V 0.7 to 5 VDC Proportional
A A06P-5 1 W 84 to 600 V 0.7 to 5 VDC Proportional
A A06P-5T 1 W 84 to 600 V 0.7 to 5 VDC Proportional
A A07N-24 1 W 20 to 700 V 0.7 to 24 VDC Proportional
A A08N-24 1 W 23 to 800 V 0.7 to 24 VDC Proportional
A A08P-12 1 W 47 to 800 V 0.7 to 12 VDC Proportional
A A08P-5 1 W 112 to 800 V 0.7 to 5 VDC Proportional
A A10N-12 1 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
A A10P-12 1 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
A A10P-5 1 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
A A10P-5T 1 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
A A12N-12 1 W 0.07 to 1.2 kV 0.7 to 12 VDC Proportional
A A12N-24 1 W 0.035 to 1.2 kV 0.7 to 24 VDC Proportional
A A12N-5 1 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
A A12P-12 1 W 0.07 to 1.2 kV 0.7 to 12 VDC Proportional
A A12P-5 1 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
A A15N-12 1 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
A A15N-24T 1 W 0.044 to 1.5 kV 0.7 to 24 VDC Proportional
A A15N-5 1 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
A A15P-12 1 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
A A15P-24 1 W 0.044 to 1.5 kV 0.7 to 24 VDC Proportional
A A15P-24T 1 W 0.044 to 1.5 kV 0.7 to 24 VDC Proportional
A A15P-5 1 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
A A20N-12T 1 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
A A20N-5 1 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
A A20P-12 1 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
A A20P-12T 1 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
A A20P-5 1 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
A A30N-12 1 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
A A30N-24 1 W 0.088 to 3 kV 0.7 to 24 VDC Proportional
A A30N-5 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
A A30N-5T 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
A A30P-12 1 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
A A30P-24 1 W 0.088 to 3 kV 0.7 to 24 VDC Proportional
A A30P-5 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
A A30P-5T 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
A A40N-5 1 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
A A40N-5T 1 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
A A40P-5 1 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
A A40P-5T 1 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
A A50N-5 1 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
A A50N-5T 1 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
A A50P-5 1 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
A A50P-5T 1 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
A A60N-5 1 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
A A60P-5 1 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
A A60P-5T 1 W 0.84 to 6 kV 0.7 to 5 VDC Proportional

Specifications


Dimensions

A01-A20 (100V-2kV): 0.92 x 0.45 x x 0.25 in (23.37 x 11.43 x 6.35 mm)A30-A50 (3kV-5kV): 1.129 x 0.45 x 0.25 in (28.69 x 11.43 x 6.35 mm) A60 (6kV): 1.33 x 0.45 x 0.25 in (33.78 x 11.43 x 0.25 mm)

Input Voltage

5VDC, 12VDC or 24VDC (5V for models over 3kV)

Operating Temperature

-25 °C to +75 °C Standard (-55 °C to 85 °C Extended) - CASE

Isolation

Input to Output Galvanic Isolation < +/- 500V BIAS on pin 4

Worldwide Safety Approvals

IEC60950, IEC62368

European Safety Approvals

EN60950, EN62368

US Safety Approvals

UL60950, UL62368

Other Safety Approvals

CSA C22.2 NO. 60950-1-07