VCS

VCS

+ Click To Enlarge

50-100 Watts

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VCS100US05 85 to 264 Vac 5 V / 14 A
100W Request Sample Stock Check
VCS100US12 85 to 264 Vac 12 V / 8.33 A
100W Request Sample Stock Check
VCS100US15 85 to 264 Vac 15 V / 6.67 A
100W Request Sample Stock Check
VCS100US24 85 to 264 Vac 24 V / 4.17 A
100W Request Sample Stock Check
VCS100US48 85 to 264 Vac 48 V / 2.08 A
100W Request Sample Stock Check
VCS50US05 85 to 264 Vac 5 V / 8 A
50W Request Sample Stock Check
VCS50US12 85 to 264 Vac 12 V / 4.2 A
50W Request Sample Stock Check
VCS50US15 85 to 264 Vac 15 V / 3.3 A
50W Request Sample Stock Check
VCS50US24 85 to 264 Vac 24 V / 2.1 A
50W Request Sample Stock Check
VCS50US48 85 to 264 Vac 48 V / 1.05 A
50W Request Sample Stock Check
VCS70US05 85 to 264 Vac 5 V / 10 A
70W Request Sample Stock Check
VCS70US12 85 to 264 Vac 12 V / 5.83 A
70W Request Sample Stock Check
VCS70US15 85 to 264 Vac 15 V / 4.67 A
70W Request Sample Stock Check
VCS70US24 85 to 264 Vac 24 V / 2.92 A
70W Request Sample Stock Check
VCS70US48 85 to 264 Vac 48 V / 1.46 A
70W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VCS: 4.35 x 3.07 x 1.38 in (110.5 x 78.0 x 35.0 mm)
  • Input Voltage:
    85-264 VAC (127-370 VDC)
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2 class A
  • Efficiency:
    79-88%
  • Operating Temp:
    -20 ?C to +70 ?C, see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    CSA C22.2 No.60950-1-03, UL60950-1
  • EMC:
    EN55022 Class B conducted & radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity - VCS50

Declaration of Conformity - VCS100

Declaration of Conformity - VCS50-70-100

Declaration of Conformity - VCS70